"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"12330","ROB-12330","Servo Mount - Servo Plate A ","
This servo plate allows you to attach gears and mechanical structures to your standard sized servo. There are 4 6-32 tapped holes for mounting your servo, and numerous other holes for attachment. The plate utilizes both the 0.77\"" and 1.5\"" hole patterns for Actobotics and has 2 0.5\"" holes for mounting bearings or shafts. For attaching your servo, we recommend 6-32 1/4\"" screws (not included).
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
Documents:
","This servo plate allows you to attach gears and mechanical structures to your standard sized servo. There are 4 6-32 tapped holes for mounting your servo, and numerous other holes for attachment. The plate utilizes both the 0.77\"" and 1.5\"" hole patterns for [Actobotics](https://www.sparkfun.com/pages/Actobotics) and has 2 0.5\"" holes for mounting bearings or shafts. For attaching your servo, we recommend 6-32 1/4\"" screws (not included).
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
**Documents:**
* [SketchUp Part](http://cdn.sparkfun.com/datasheets/Robotics/Actobotics/575112.skp)
* [Product Page](http://www.servocity.com/html/standard_servo_plate_a__575112.html) (575112)
","2013-12-19 15:23:34.473992-07","4.99","4.994.744.49","","1","","","","","","","7318.15.8085","65mm","35mm","5mm","0.0188lbs","
\'coool:\'.
.;oo:,,;oOOOOxl:\'.
.:dOOOkoclokOOO0Odxkdxxdolc:,.
.:lc:::oOOOdc;,,,;ll.;l.:lcccldOOkl.
.:xOOd:,;:oo:\',;,\',,,:;:l:\'\'\'...\',dOOOOc.
.:xOOOOOOOko;..... ........ .cc,co;oOOxl;.
.:lllldOOOkl,.... \':l:;:;xOOOOOOOdc,.
\'lkOl,.\',lkl,.... ........kOOdlccoxkk,
\'cxxkOOOOkxl,. .. .,oOOkc;\',:xo,.
\'lkc,\'\'\'cOkl,. .. .:dxxxkOOOkd:. .
.,oOOOOxocloc,. .. .;dOl,\'\'\':kkl\'.
.;oOOOOOOOOkl,.... ,oOOOOkdlool,.
.;olc::lkOOkl,.... \'lkOOOOOOOOd;.
.;dOOo,.\',cxl,.... .cdl::clkOOxc\'.
.;oxxkOOOOkko;.... .;dOOd:\'\'\':xl,. .
.;dd;,\',,oOOd;.... ,lxxxkOOOkkd;. .
dkOklcclxOOO,.. \'lko,\'\'\',dOx:....
.;lxkOOOOOOOdc:,.;;. .ckOOOko:ccol\'...
.....:lxOOOx;,c:.;l, .;xOOOOOOOOOo;...
.....\':xOkxxd\'... .,. .;ldoooxOOOOd:....
...\'dkOOk;. ..\'od:c\' ,okd,,.\'\':kxc....
..;okkkkdddkk:,;l\':xc,..\';lkOOOOxollol,....
....,:cooodxkkkkkOOOOOOxl::clkOOkd;....
..........,:okOOOOOk:,.\'\':xd:....
..........\':okkkkxddoc....
.....\';::;\'...
........
","https://www.sparkfun.com/products/12330/images.txt","Servo Mount","0","","11884,
11883",""