"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12331","ROB-12331","Standoff - Aluminum Threaded (6-32; 1-1/2\"")","
These threaded aluminum standoffs are 1-1/2” long and have a thread pitch of 6-32, and an outer diameter of 0.25”.
Note: These standoffs are sold as singles.
Features:
- Length - 1-1/2”
- Thread Pitch - 6-32
","These threaded aluminum standoffs are 1-1/2” long and have a thread pitch of 6-32, and an outer diameter of 0.25”.
**Note:** These standoffs are sold as singles.
**Features:**
* Length - 1-1/2”
* Thread Pitch - 6-32
","2013-12-19 15:23:34.49835-07","0.83","0.83","","","","","","","","","7318.15.8085","40mm","8mm","8mm","0.0060lbs","
....
.,,,,\'..
.\';,,,\'...
.,,,,\'\'..
.\',,,\'....
.,;;;,\'.. .
.,;;;,,\'\'. ..
.,;;,\'\'... ..
.,;;,,\'... ..
.\';;;;,\'... ..
.,;;,,\'\'.. ..
.\';;,,\'\'\'.. ..
.,;;,,,\'.. ..
.\',;,,\'\'... ...
..,;,,\'\'... ...
.\';,,,\'.... ...
.,;;;,\'... ...
.\';;;;,\'\'.. ...
..,;,,,\'... ....
.\',,,,,\'... ...
..,,,,,\'... ....
.\',;,,,\'... ...
.\',,,\'\'\'... ....
.,;;;,,.... ...
.\',,;,,\'\'.. ....
. ..\'\'... ...
....\'.... ....
....,cc;.\' ...
.,;,,:;\'.. ...
\'. ........
....
","https://www.sparkfun.com/products/12331/images.txt","Spacers/Standoffs","0","","",""