"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12345","ROB-12345","Hub Spacer - 1/8\"" (Solid)","
This spacer allow you to space your sprocket, gear, wheel, or other attachment from the mating hub. Unlike the other hub spacers, this one does not have a 1/2\"" bore. The center hole is designed for use with 6-32\"" screws. These hubs utilize the 0.77\"" hole pattern common throughout Actobotics. This spacer is 1/8\"" thick.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
Documents:
","This spacer allow you to space your sprocket, gear, wheel, or other attachment from the mating hub. Unlike the other hub spacers, this one does not have a 1/2\"" bore. The center hole is designed for use with 6-32\"" screws. These hubs utilize the 0.77\"" hole pattern common throughout [Actobotics](https://www.sparkfun.com/pages/Actobotics). This spacer is 1/8\"" thick.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
**Documents:**
* [SketchUp Part](http://cdn.sparkfun.com/datasheets/Robotics/Actobotics/545492.skp)
* [Product Page](http://www.servocity.com/html/hub_spacers.html) (545492)
","2013-12-19 15:23:34.83341-07","1.49","1.491.421.34","","1","","","","","","","7318.15.8085","30mm","30mm","5mm","0.0118lbs","
..\',;;;,;lool::cllcc:;,\'..
..,:lddddddl. .;::;. .lxxxxxxxxxoc;\'.
.,coxxxxxxxxxxx, .\'.\'\'\'.... \'xxxxxxxxxxxxxxdl;.
\'cddddddxxxxxkkkkkd,\'\'..\'\'..\'\',oxkkkkkkxdc,::lcc,:oo;.
.:o,..,co: .,dkkkkkkkkkdl:,\'.\';cdkkkkkkkkkd. .,cl;. cxxo,
\'loo. \'coc\' \'kkkkkkkkkkkkkkkkkkkkkkkkkkkkd....,cl:\'..:dxxxd:.
.ldddd;...\'loc,..lkkkkkkkkkOOkkkkkkkkkOkkOkkkkkx:;\',;::,,ldxxkxxxx:
:odxxkkxdlc::clolxkkkkkkkOkkOOkkkkOOkOOOkkkkkkkkkkkddxxxxxxkkkkkkxxxo.
ldxxxkkkkkkkOkkkkkkkkkkkkkkkkkkOOkOkOOOOkkkkkOkOOkkkkkxkkkkkkkkkkkkxxxx;
ldxxkkkkkkkkkkkkkOOOkkkkkkkkkkkkkkkkkkkkkkkkOkkOkkkkkOOkkkkkkkdlodxdddddd;
,xxxxddkkdodxkkkkkkkkkkkkkkkkkkxc\'.,ldko..\'cxkkkkOOkkkkkkkkkko. ..;:;\'..cdd.
ld:. .,::;. .cxxxxxxxxxxxxkkxx\' ..\',;,,\'. ,kkOOkkkkkkkkxkkd .\'\'\'\'\'\'\',,.co:
l: \',\'\'\'\'..\'. lxxxxxxxxxxkxxxx,\':;,,,,\'\';:.,kkkkkkkkOkkkkkkk,,\'\'\'\'\'\'\'\',,cd:
:l,;,\'\'\'\'\'\'\',,,oxdxxxxxxxxxxxxxdlc;;;;;;;;clkkkkkkkOkkkkkkkkkkdl;,\'..\';codd;
.ooc;\'..\'\'\',:looddddddxxxxxxxxxxxxxddoodxxkkkxkkkkkkOkOkkOkkkkkkkkxxxxxxxxd.
;dddolcclooddoddddddxxxxxxxxxxxxxxxxxxkOkkkkOkkOkkkOOOkOOOkkkkkOkkxkxxxxxc
. :ddddddddddddddddddxdxddxxxxxxxxxxxxkkkkOOkkOkOOOOOkkkkkkkkkkkkkkkxkkxxl..
.. ,odddddddddddddodddddddddxxxxxxxxxxkkkOOOkOkkOOkOOOkd,.,ldl;,cxkkxkxxc
.. .codddddo,..:ol:\'.,oddxxdxxxxxxxxkkOkkOOkkkOOOOOOko. .:ll;. .dkxxd, ..
... \'loool. ..:ll:. :xxxxxxxxxxxkkkOOOOOOkOOOOOkkOkx....:clc\' \'xxd:. ..
... .:lo,..\':llc\' .lxxxxxxxxxdl,;ooxxo:,lxkkkkOOOkkdc;;:ccc;:oo;. ...
..... .\'clc:ccclccodxxxxxxxxo. .\'\'\'\'\'.. lkkkOkkkkkkkkxxxxdc. ....
..... .\':lddddxxxxxdddxxxc \',\'.\'\'\'.\',,.;xxkkkkxxkxkxxo:.. .....
....... .\':lodddddxxxkkxc;,\'\',,,\'\',;:dxkkkkxxxxl:\'. ......
............\';coddxxxxxxdlc;,,,;:ldxxxxddo;,\'...........
..............\'\',,;;::ccc::c:::;,,\'...............
..........................................
................................
.............
","https://www.sparkfun.com/products/12345/images.txt","Hubs/Clamps","0","","",""