"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12353","ROB-12353","Hub Mount - Quad (Mount A)","
These quad hub mounts can attach to brackets, ServoBlocks, or anything that needs a 90 degree angle with additional attachment points for Actobotics project. These hub mounts have a width of 1”, a thickness of 0.25”, a 0.50” bore, and utilize the 0.77” hub pattern.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
Features:
- Width - 1”
- Thickness - 0.25”
- Bore - 0.50”
- Hub Pattern - 0.77”
Documents:
","These quad hub mounts can attach to brackets, ServoBlocks, or anything that needs a 90 degree angle with additional attachment points for [Actobotics](https://www.sparkfun.com/pages/Actobotics) project. These hub mounts have a width of 1”, a thickness of 0.25”, a 0.50” bore, and utilize the 0.77” hub pattern.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
**Features:**
* Width - 1”
* Thickness - 0.25”
* Bore - 0.50”
* Hub Pattern - 0.77”
**Documents:**
* [SketchUp Part](http://cdn.sparkfun.com/datasheets/Robotics/Actobotics/545420.skp)
* [Product Page](http://www.servocity.com/html/90o_quad_hub_mount_a__545420_.html) (545420)
","2013-12-19 15:23:35.059062-07","4.99","4.994.744.49","","1","","","","","","","7318.15.8085","30mm","40mm","5mm","0.0143lbs","
..\'\'\'..
...,,,,,\'\'...
.\',,;;,,\'........
;;::::c:....\';,..
cllllllc.....\',..
.cddddddl .\'.....
...\':oooddo;. ......
...\'\'\'\'\'\'\'\':;\',ccc;\'...........
...\'\'. ..\'..,oc\'.\'\',,,,;;c::::;;\'....\'\'\'.\';;\'.. ...
...\',,,\'\'\'. .\'\'\'\'\'\',;oo;.\'\'\'\'\'\',,;;;;;;,\'\'\'\'\'\'\'..;oo;.\'\'\'. ..\'\'\',,\'\'..
..\',,,,,\'....\'\' ...\',,,,,,,,,,,,\'......\'\'\'\'\'\'\'\'\'\'......\',,;cc;\',,\'\'\'. .\'\'\'\',,\'......
...\'\'\'... .\'\'\',,\'.;cc,.\',,,...\'\'...\'\'\',,,,,,,\'\'\'\'\',\'..\',,,,,,,,,,,\'.. .\'\'\'......\'\'...
....\'\'\'\'\',::. .\'\'\'\'..,:ccc:,\',\'\',\'\'.................\'\'\',,;\',,\'..,cc,..,,,\'.\'........;:,..
....,,;,..,:;..\',,,,;:;;;;;;,,,,\'.. ..\',,,,\'clccccc;,,\'\'........\'\';:,..
....\',;..\';c;;\'.\',,,,,,,,,,,,,,,. \',,,,,;;;;;;,,,\'\'...............
....\',,,..\',,,\'.,:;,,,,,,.\';:\'\'\'\'. .\'\',,,,,,,,,,,\'\'.\'\'.............
....\',,,,,,,,,,,::;\'\',,\'.\'cdl\'.\',,,\'...... .......\',\'..;ol,.\'\',,\'\'...............
... .\':;\'...\',;;c:,\',,,,,,\'..;::,\'\',,,,,,,,;;:oo;\',\'..........\'....
.\',\'......\'\',,,,,,,,\'\',,,,,,\'..\',,,,,,,,,\'............
............,,,,,,,,,,\'......\',\'\'\'\'.............
.........,,,,,\'...........\'...............
.......\'....\'\'........\'...........
.........,;:.......\'.....
.......\'\',c;........
..........\'\'......
.............
......
","https://www.sparkfun.com/products/12353/images.txt","Hubs/Clamps","0","","",""