"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12354","ROB-12354","Shaft - Solid (Stainless; 3/16\""D x 8\""L)","
These 8\"" long stainless steel shafts have a diameter of 3/16\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 83B.
Note: For a drive-shaft, check out d-shafts instead.
Features:
- Length - 8”
- Diameter - 3/16”
","These 8\"" long stainless steel shafts have a diameter of 3/16\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 83B.
**Note:** For a drive-shaft, check out d-shafts instead.
**Features:**
* Length - 8”
* Diameter - 3/16”
","2013-12-19 15:23:35.090108-07","1.89","1.891.81.7","","1","","","","","","","7318.15.8085","204mm","5mm","5mm","0.0622lbs","
.\'\'.
.,\'..
.,...
\'\'...
.,\'..
.,\'..
.,\'..
.\',...
.,\'..
.;\'..
.,\'..
\',...
.,,...
.;\'..
.;\'..
.\';\'..
.,,\'..
.;,..
\';\'..
.,;\'..
.;,\'..
.;,..
.,;\'..
.,;\'..
.;,\'..
.;,\'.
.,;\'..
.,,\'..
.;,\'..
.;,\'.
.\';,..
.;;\'..
.;,...
.;,..
.\';\'..
.;;\'..
.;,\'..
\':,\'..
.:;\'.
.,.
","https://www.sparkfun.com/products/12354/images.txt","Shafts","0","","",""