Actobotics<\/a> channels and works with both standard and precisions gear motors. This allows you to drive shafts through channels. The mount utilizes various hole patterns for your motor, and a 1.5\" hole pattern for connecting to other Actobotics products.<\/p>\n\nActobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.<\/p>\n\n
Documents:<\/strong><\/p>\n\n\n- SketchUp Part<\/a><\/li>\n
- Product Page<\/a> (555132)<\/li>\n<\/ul>","description_markdown":"The D Style Motor mount connects to the inside of [Actobotics](https:\/\/www.sparkfun.com\/pages\/Actobotics) channels and works with both standard and precisions gear motors. This allows you to drive shafts through channels. The mount utilizes various hole patterns for your motor, and a 1.5\" hole pattern for connecting to other Actobotics products.\n\n Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.\n\n**Documents:**\n\n* [SketchUp Part](http:\/\/cdn.sparkfun.com\/datasheets\/Robotics\/Actobotics\/555132.skp)\n* [Product Page](http:\/\/www.servocity.com\/html\/aluminum_motor_mount_d__555132.html) (555132)\n\n","date_published":"2013-12-19 15:23:35.215396-07","price":4.99,"qty_price":{"1":4.99,"25":4.74,"100":4.49},"in_stock":false,"backorder_allowed":false,"is_rohs_compliant":false,"is_export_controlled":false,"is_oshw":false,"in_eagle_library":false,"in_fritzing_library":false,"sparkfun_original":false,"hstariff":"7318.15.8085","pack_length":"40mm","pack_width":"35mm","pack_height":"10mm","packed_weight":"0.0257lbs","ascii_art":"\n\n\n\n\n\n ...\n .........\n ............\n ......'......\n .... ...;c:.\n .. . ',,. ...\n . .....,'..\n .. . ....';,,'....\n ..... ... ....''''..........\n ....... .... ......................\n .......... ..............,:............. ......\n ...;;......... ..............;,;,;'........................\n ..''.. ....',''',.............''''''''........'''........':;... ............\n ..''''''''. ..''''''''..............'''''''........'...........',,,,,. .'...'..\n ..'''''''.. .'''''''''''............ .................''''''. ..;;..\n .....',. '::..'''''''''''''..... ...'....''''''''''. .'''.\n ....... '::; .''''''''''''''.. .''''''''''''''' .....\n ....... ..,. .''''''''''''''. .'''''''''''''. .....\n ....... .',,,''''''''''. .'''''''''''''. ...\n .. . ..'',,,',,,'''''. .',,,,,,,,,,'''.. ...\n ... . .''..,..,,,,,,,,,,,,,,'.. .',,,,,,,,,,,,,,,'.. ...\n ... ...,,,,,',,,,,,,,,:;',,,,,,'...........',;,,,,,,,,..;;'.',,'....\n ... ..',,,,,,,,,,,'',;,,,;;;;;;;;;;;;;;,,,;,,;;;;;;;,,,,,,;,'....\n .....',,,,,,;;;;,;,;,;;;;;;;;;;;;;;;;;:::::;;,,,,,;;;,,,'....\n ......';;;;;;;;;;;;;;;;;;;;;;;,;:::::::::;'.,;;;;;,'....\n ......',;;;;;;;;;;;.';:'.,;..,;:::::;'...,;;;;'...\n ......';:::;;;;,;;;;:;;......,:..,;..;:;'...\n ......,;::::::::;:;.........;;:'.,'...\n .......,;:ccc::; ................\n . .......'',;, ............\n ...,, .......... .......\n ...cc'. ...........\n .,:'.,,''.\n .,:,.',....\n ..:;.';.... ..\n ... .,l. ...\n ..''.cl..\n .',.','\n .....\n\n\n\n\n","ascii_art_url":"https:\/\/www.sparkfun.com\/products\/12358\/images.txt","categories":[{"259":"Motor Mounts"}],"quantity":0,"images":[{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/9\/9\/5\/12358-01.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/9\/9\/5\/12358-01.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/9\/9\/5\/12358-01.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/9\/9\/5\/12358-01.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/9\/9\/5\/15hubpattern.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/9\/9\/5\/15hubpattern.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/9\/9\/5\/15hubpattern.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/9\/9\/5\/15hubpattern.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/9\/9\/5\/555132_-_Aluminum_Motor_Mount_D_on_motor__2_.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/9\/9\/5\/555132_-_Aluminum_Motor_Mount_D_on_motor__2_.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/9\/9\/5\/555132_-_Aluminum_Motor_Mount_D_on_motor__2_.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/9\/9\/5\/555132_-_Aluminum_Motor_Mount_D_on_motor__2_.jpg"},{"58":"https:\/\/cdn.sparkfun.com\/r\/58-58\/assets\/parts\/8\/9\/9\/5\/555132_-_Aluminum_Motor_Mount_D_with_gearmotor_and_channel.jpg","92":"https:\/\/cdn.sparkfun.com\/r\/92-92\/assets\/parts\/8\/9\/9\/5\/555132_-_Aluminum_Motor_Mount_D_with_gearmotor_and_channel.jpg","188":"https:\/\/cdn.sparkfun.com\/r\/188-188\/assets\/parts\/8\/9\/9\/5\/555132_-_Aluminum_Motor_Mount_D_with_gearmotor_and_channel.jpg","600":"https:\/\/cdn.sparkfun.com\/\/assets\/parts\/8\/9\/9\/5\/555132_-_Aluminum_Motor_Mount_D_with_gearmotor_and_channel.jpg"}]}