"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12363","ROB-12363","Shaft - D-Shaft (Stainless; 1/4\""D x 8.00\""L)","
These 8\"" long stainless steel D-Shafts have a diameter of 1/4\"". The flat edge that runs the length of the shaft makes it an ideal drive shaft, when used with a gear, pulley, or even a shaft coupler.
Features:
- Length - 8”
- Diameter - 1/4”
- Flat Edge Width - 0.16\""
","These 8\"" long stainless steel D-Shafts have a diameter of 1/4\"". The flat edge that runs the length of the shaft makes it an ideal drive shaft, when used with a gear, pulley, or even a shaft coupler.
**Features:**
* Length - 8”
* Diameter - 1/4”
* Flat Edge Width - 0.16\""
","2013-12-19 15:23:35.355959-07","3.49","3.493.323.14","","1","","","","","","","7323.93.0080","203mm","7mm","7mm","0.1059lbs","
,ox;
.;dd:\'..
.cxd:...
.lxo;...
\'oxo,...
,odl,...
.;ddc\'..
.cdd:...
.ldo;...
\'ldo,...
,odl,...
.:ddc...
.:dd:...
.cdo;...
.ldo,...
,ldl\'...
.;odc....
.:od:...
.cdo;...
\'ldl,...
;odl\'...
.;odc....
.:oo:....
.cdd;....
\'lol,...
,ooc\'...
.;ooc\'...
.:ooc....
.coo;....
\'lol,...
,lol,...
.;ooc\'...
.:ooc\'...
.coo:....
\'ldo;....
,lol,....
,ool,....
.;ooc\'...
.coo:....
.loo:. ..
;oo;....
..\'...
","https://www.sparkfun.com/products/12363/images.txt","Shafts","0","","",""