Creative Commons images are CC BY-NC-SA 3.0

1.79

added to your
shopping cart

quantity
Only 11 left! 11 in stock
1.79 1+ units
1.61 10+ units
1.43 100+ units

Description: These 2.5" long stainless steel D-Shafts have a diameter of 1/4". The flat edge that runs the length of the shaft makes it an ideal drive shaft, when used with a gear, pulley, or even a shaft coupler.

Dimensions:

  • Length - 2.5”

  • Diameter - 1/4”

  • Flat Edge Width - 0.16"

Comments 0 comments


Related Products