"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12377","ROB-12377","Shaft - Solid (Stainless; 3/16\""D x 3\""L)","
These 3\"" long stainless steel shafts have a diameter of 3/16\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 83B.
Note: For a drive-shaft, check out d-shafts instead.
Features:
- Length - 3”
- Diameter - 3/16”
","These 3\"" long stainless steel shafts have a diameter of 3/16\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 83B.
**Note:** For a drive-shaft, check out d-shafts instead.
**Features:**
* Length - 3”
* Diameter - 3/16”
","2013-12-19 15:23:35.744801-07","0.89","0.890.850.8","","1","","","","","","","7318.15.8085","77mm","5mm","5mm","0.0235lbs","
.,,:c,
.:cclooc,
\'cccldo,. .
\':lllol,. .
.,cclooc\' ...
.;cccodc. ...
.;cccoo:. ..
.;ccloo:. ..
\':ccloo;. ..
\'::clol,. ...
.,:ccool,. ...
.,::codl, ...
.,::clol,. ...
.;::cloc\' ...
.:c:coo:. ..
.:ccloo:. ...
\':::coo;. ...
.,:::lol;. ...
.;:::lol,. ...
.;::cooc\'. ...
.;::cloc\'. ...
.;::col:. ...
\';::cll;. ....
.,:::lol,. ....
.,:::loc,. ...
.,::cloc,. ...
.;::cloc\'. ...
.;:;:loc\' ....
.;;;cod:. ....
\';;:coo:. ....
.\';;;coo:. ....
.,;;:coo:. ....
.,;;:loo;. ...
.;;;:lol,. ...
.;;;:lol,. ...
.;:;:loc\' ....
.. .:ooc. ....
.....:o\' ....
.;;,;c:;. ....
.,;;,,,\'...
......
","https://www.sparkfun.com/products/12377/images.txt","Shafts","0","","",""