×

Our Technical Support team will be out of the office on Wednesday, April 23 starting at 12pm. Tech Support will reopen with normal hours on Thursday, April 24 at 9am. Thank you

Creative Commons images are CC BY-NC-SA 3.0

4.49

added to your
shopping cart

quantity
In stock 57 in stock
4.49 1+ units
4.04 10+ units
3.59 100+ units

Description: These hub mounts mate directly to Actobotics channels in multiple positions and are useful as attachment points for shafts and tubes with a 0.5" diameter and other hub mountable items. The model C type offers a wider base than the model B. Each hub mount has a 0.5" bore, a width of 1.3", and utilizes the 0.77" hub pattern.

Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.

Documents:

Comments 0 comments


Related Products