"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12434","ROB-12434","Standoff - Aluminum Threaded (6-32; 3/8\"")","
These threaded aluminum standoffs are 3/8” long and have a thread pitch of 6-32, and an outer diameter of 0.25”.
Note: These standoffs are sold as singles.
Features:
- Length - 3/8”
- Thread Pitch - 6-32
","These threaded aluminum standoffs are 3/8” long and have a thread pitch of 6-32, and an outer diameter of 0.25”.
**Note:** These standoffs are sold as singles.
**Features:**
* Length - 3/8”
* Thread Pitch - 6-32
","2013-12-19 15:23:37.175467-07","0.33","0.330.310.3","","","","","","","","","7318.15.8085","10mm","10mm","10mm","0.0020lbs","
.....\'\',,,,,\'\'....
..\',:cc::clodxxxxxddlllloolc;,..
\'cool;.. ..cdxxkkkxdd:. .\':lllc;.
.:dxxd, .;cloxxxdo:,\'. .ldooll,
\'ddxxx:,....\';:coxO0KKKKKOdc;,\'......\'dxxdddc.
,:dddxx:\';cldolc::cxO0KKKKK0Oxoc;,,;,,:xxxdddc;.
;;;lloodllodxo:::dkO00KKKK0kl:;:;:cdooddoool,.,.
... .,:ccoollokO000KKXXXXXXKOxcc:clllccc:,. ..
.. ..,:cllooddxxxkkOkkkxddollc:;,... ..
... ...;clooododddddool;\'.. ...
... ..;cloddddxxxdool,.. ...
... ........\',,,,,,,\'\'\'...... ...
... .......................... ...
... .......................... ...
.... .......................... ....
.... ........................... ....
.... ............................ ....
.... .......................... ...
.... ........................... ..
.... .......................... ...
... .......................... ...
.... .............\'............ ...
.... ........................... ...
.... ............................ ...
.... ........................... ...
.... ............................ ...
..... ............................ ...
.... ............................ ...
.... ..................\'.......... ...
..... .............................. ....
..... ................\'\'........... ....
..... ..................\'.......... ....
..... ............................ ....
...... ............................. .....
..... ............................. ....
..... ............................. ....
..... ............................. ...
.. ..........................
..............\'.............
..............\'\'\'\'..........
..........\'.........
","https://www.sparkfun.com/products/12434/images.txt","Spacers/Standoffs","0","","",""