Servo Hub - Standard (Hitec Standard)

These hubs are ideal for attaching wheels, gears, or any heavy duty servo horns directly to your C1 Hitec servo spline. These aluminum servo hubs have a diameter of 1”, a width of 0.25”, and utilize the 0.77” hub pattern.

Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.

  • Diameter - 1”
  • Width - 0.25”
  • C1 Hitec Spline
  • 4x 6-32 Screw Holes
  • 4x 0.14” Through-Holes
  • Hub Pattern - 0.77”

Servo Hub - Standard (Hitec Standard) Product Help and Resources

Continuous Rotation Servo Trigger Hookup Guide

May 26, 2016

How to use the SparkFun Continuous Rotation Servo Trigger with continuous rotation servos, without any programming!

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.