"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12475","ROB-12475","GoPro Hero 3 Camera Mount","
These GoPro camera mounts provide you with a simple and lightweight way to attach your Hero 3 to your Actobotics project. Each camera mount can be mounted in any direction and can be attached to any channel, hub mount, or servo block that utilizes the 0.77\"" hub pattern.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
Includes:
- 1x Plastic Face Plate
- 1x Rubber Ring
- 1x Aluminum Hub Plate
- 2x 6-32 Pan Head Screw
Documents:
","These GoPro camera mounts provide you with a simple and lightweight way to attach your Hero 3 to your [Actobotics](https://www.sparkfun.com/pages/Actobotics) project. Each camera mount can be mounted in any direction and can be attached to any channel, hub mount, or servo block that utilizes the 0.77\"" hub pattern.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
**Includes:**
* 1x Plastic Face Plate
* 1x Rubber Ring
* 1x Aluminum Hub Plate
* 2x 6-32 Pan Head Screw
**Documents:**
* [SketchUp Part](http://cdn.sparkfun.com/datasheets/Robotics/Actobotics/585518.skp)
* [Product Page](http://www.servocity.com/html/gopro_mount__585516_.html) (585518)
","2013-12-19 15:23:38.207202-07","9.99","9.999.498.99","","1","","","","","","","7318.15.8085","60mm","50mm","20mm","0.0350lbs","
:xd \'clloc.
,k00KXXXXK000d:.
.cKXXXXXXXXXXX0o,
;OXXXXXXXXXXXXXKK0x:.
.c0XXXXXXK0xdO0KXXX0KXXKOo,
.oKXXXXXXXKO: .;oO0KXXXXXKKKxc\'
;kKKXXXKXXXXXXX0o, .cx0KXXXKOKKK0d
.c000kod0000000KkxO0KKx:. .o0XXXKXKKKk.
.cl;. .oKK000, .... ...,..l0kKXXXOo:dKXXXXK0Okc.
.O00KklclkXXKXKd\' .oKXXXXXXXXXXXXXKkc.
.oKXXXXXXXKk0o. .kK0XXXXXXXKX0x:.
dKXXXXXXX0:l\' odxXXXXXK0Ox;
\'O00OKXXXXd.ko. .co.lKXXXXK0x, \',.
.,lO0KXXXX0OKKxc,. ..,:dKK0OKXKKK0d, ,c;.
\'ck0KKK0KXXXKK,..0KKKXXXXXK00Oo\' :c:..
.:xO0XXXXXXXXXXXXXXXXXXKOl. .,;, ....
.:xOKXXXXXKXXXXKKXKOl. .\'\',,..\';::\';..
.;dO000KXXKK00kc. .:.,.;,\'\'.....,,;;. .....
..,;:cc:;,.. .;oO0KKK0k:. \':.:lc::.. .,\'\'.\',,...
\'cx000kxdoooddkkxo:. .,col;. ,:;..;\'..;. .,\'\',:c.
.oOOxc\'. .\':dkx, ..\'\'.\';ccc:. ..,..\'.
.okx:. ,dOd. ... .\';.,.:;,...\',.\'...
.kdc. d0o ..,;;,...,\'...
kx: .0x\' .\';:;..
;0d. .0x, \';..
;0x. :Ol. . .
.xOl ;Od, ;.
\'dOl .dOd, ...
.cxkc. .ck0k:. ...\'.
.;oxxdl:,,\'\',;cok0KOo, \'c\'.
.,:ldkO00OOxoc,. ...
","https://www.sparkfun.com/products/12475/images.txt","Camera Mounts","0","","",""