"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12484","ROB-12484","Shaft - Solid (Stainless; 5/16\""D x 5\""L)","
These 5\"" long stainless steel shafts have a diameter of 5/16\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 83B.
Note: For a drive-shaft, check out d-shafts instead.
Features:
- Length - 5”
- Diameter - 5/16”
","These 5\"" long stainless steel shafts have a diameter of 5/16\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 83B.
**Note:** For a drive-shaft, check out d-shafts instead.
**Features:**
* Length - 5”
* Diameter - 5/16”
","2013-12-19 15:23:38.450749-07","2.29","2.292.182.06","","","","","","","","","7318.15.8085","128mm","8mm","8mm","0.1084lbs","
.;:;
.ldxl\'
\'ldxl. .
,lddc. ..
.;ldd:. ..
.:ddo, ...
\'ldxl. ..
,loxc. ..
.;lod:. ..
.:loo;. ...
\'codl\' ...
,coxl. ..
.;lodc. ..
.;lod:. ...
.:loo,. ...
\'clol\' ...
.,codc. ..
.;lodc. ..
.:loo;. ...
\':ldo, ...
.,:ldc. ...
.;cldc. ..
.;coo:. ...
\':coo,. ...
.,:cdl\' ...
.,:ldc. ..
.;:ld:. ...
\';coo;. ...
.,:coo, ...
.,:ldl\' ...
.,:ldl. ....
.;;ldc. ...
.\',:lo;. ...
.,;:oo, ...
.,;cdl\' ...
.,;ldc. ....
\',:od:. ...
.;:oo;. ....
\'.\'o,. ....
.\'\'\'....
...
","https://www.sparkfun.com/products/12484/images.txt","Shafts","0","","",""