"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12489","ROB-12489","Shaft - Solid (Stainless; 3/8\""D x 4\""L)","
These 4\"" long stainless steel shafts have a diameter of 3/8\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 83B.
Note: For a drive-shaft, check out d-shafts instead.
Features:
- Length - 4”
- Diameter - 3/8”
","These 4\"" long stainless steel shafts have a diameter of 3/8\"". These shafts are solid, which makes them an ideal choice for axles. These shafts have a Rockwell Hardness rating of 83B.
**Note:** For a drive-shaft, check out d-shafts instead.
**Features:**
* Length - 4”
* Diameter - 3/8”
","2013-12-19 15:23:38.58599-07","2.39","2.392.272.15","","1","","","","","","","7318.15.8085","10mm","10mm","102mm","0.1248lbs","
\',\'\'.
\';;;lo:.
\';;:lo:.
\';;:ldc. .
\';;:ldc. ..
\';;:ldc. ..
\';;:ldc. ..
\';;:ldc. ..
\';;:ldc. ..
\';;:ldc. ..
.\';;:ldc. ..
.\';;:ldc. ..
.\';;:ldc. ..
\';;:ldc. ...
\';,;ldc. ...
.\';;;loc. ...
.,;,;loc. ...
.,;;;ldc. ...
.,;;;ldl. ...
.,;,;loc. ...
.,;,:ldc. ...
.,,,;ldc. ...
.\',\';ldc. ...
.\',,;ldc. ...
.\',\';loc. ...
.\',\';ldc. ...
.\',\';loc. ...
.\',\',cdc. ...
.\',\',coc. ...
.\'\'\';ldc. ...
.\'\'\',cdl. ...
.\'\'\';ldl\' ...
.\'\'.,cdl\' ...
.\'\'\',col\' ...
.\'..,cdl\' ...
.\'\'.,col\' ...
.\'\'.,col\' ...
.\'\'\',col\' ....
.\'\'.,coc\' ....
.\'..,col\' ....
....,ll,. ....
.\'\'.,. ....
..\'\'\'.....
.....
","https://www.sparkfun.com/products/12489/images.txt","Shafts","0","","",""