×

Please see all COVID-19 updates here as some shipments may be delayed due to CDC safety and staffing guidelines. If you have an order or shipping question please refer to our Customer Support page. For technical questions please check out our Forums. Thank you for your continued support.

Aluminum Channel - 15"

Added to your shopping cart

These aluminum channels are the building blocks to the Actobotics line and function as the back bone to your electromechanical project. These channels can serve as connection points for servos, motors, and shafts while still providing an easy to assemble structure. Each aluminum channel has exterior dimensions of 1.5" wide by 1.5" tall, interior dimensions of 1.32" wide by 1.41" deep, a 0.09" thick wall, utilize both the 1.5" and 0.77" hub patterns, and are 15" long.

Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.

  • Length - 15"
  • Exterior Dimensions - 1.5" Wide x 1.5" Tall
  • Interior Dimensions - 1.32" Wide x 1.41" Deep
  • Hub Pattern - 1.5" and 0.77"

Tags

Aluminum Channel - 15" Product Help and Resources

Core Skill: Robotics

This skill concerns mechanical and robotics knowledge. You may need to know how mechanical parts interact, how motors work, or how to use motor drivers and controllers.

1 Robotics

Skill Level: Noob - You will be required to put together a robotics kit. Necessary parts are included and steps will be easy to follow. You also might encounter basic robotics components like bearings, mounts, or other hardware and need a general idea of how it goes together.
See all skill levels


Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.