"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "12514","ROB-12514","Precision Gearmotor - 45 RPM (6-12V)","
These precision gearmotors are incredibly tough and feature full metal gears to help you drive wheels, gears, or almost anything else that needs to turn. They have a gear ratio of 100:1 and operate up to 12 volts and deliver a stall torque of 278 oz-in. and a max speed of 45 RPM. Each precision gearmotor sports a 6mm diameter D-shaft that protrudes from them.
Features:
Documents:
","These precision gearmotors are incredibly tough and feature full metal gears to help you drive wheels, gears, or almost anything else that needs to turn. They have a gear ratio of 100:1 and operate up to 12 volts and deliver a stall torque of 278 oz-in. and a max speed of 45 RPM. Each precision gearmotor sports a 6mm diameter D-shaft that protrudes from them. **Features:** * Voltage: 6 - 12 Volts * Gear Ratio: 100:1 * Stall Torque: 278 oz-in. (@ 12V) * Speed: 45 RPM (@ 12V) * No Load Current: 120 mA (@ 12V) * Stall Current: 1A (@ 12V) * Insulation Resistance: 20 MOhm * Dielectric Strength: 250VDC * High Torque Construction * DC Reversible * Shaft Size: 6mm Diameter x 0.715” Length * Weight: 8.05 oz. **Documents:** * [Dimensional Drawing](https://cdn.sparkfun.com/datasheets/Robotics/Actobotics/precision_gearmotor_drawing.jpg) ","2013-12-19 15:23:39.232153-07","34.95","34.9533.231.46","","","","","","","","","8501.10.4080","110mm","80mm","37mm","0.4974lbs"," .,::;. .ox0KOxc .\'.cc\'.. .\'\'::\'.. .\'\';:\'.. ..\'.;;..\' ..,:oxk00kxo\'.;;..;klddl:,. .,ok0xOoxxdddxxx,.;;..cdooxO0000xc. \'d00000kxxkO00KKX0:\';;..xXX0kdodk0000Oc l00KKK0O0KKKK00O0KKl:xx::0XXK0K00kx0OxOxO. .00OxkKKKKKKKKKKOc\',,cxkoc:,:kKKKKK00KK0K0l .k00OkKKKKKKKKKK0x:;;:cc:,.,lOXXXKXX0kkO00: .;ok00OOOO0Kk0KKKxcoodxxdc:lx0KKKKKKK0OOxc. ,,,;lodx000OkkkxxoodkOOkdooxO0OdOoOko:,,,. ,,,,,\'\',:codddOlolcldxxdocloxdol:,...\'\',,. ,,,,,\'\'\',,,\',,;:ccclloll:;,\'.........\'\',,. ,,,\'\'\'\'\'\',,,,;;;:::::::;;,,\'\'\'........\',,. \',,\'\'\'\'\'\',,,,;;;;::::;;;;,,\'\'........\'\',,. \',,,\'\'\'\',,,,,;;;;;;:;;;;;,\'\'........\'\'\',,. \',,,\'\'\'\'\'\',,,;;;;;:::;;;,,\'\'\'.......\'\'\',,. \',,,\'\'\'\'\'\'\'\',,;;;;:::;;;;,,\'\'.......\'\'\',\'. \',,,\'\'\'\',\'\'\',,;;;;;::;;;;,,\'\'\'......\'\'\'\'\'. \',,,\'\'\',,\'\'\',,;;;;:;;;;;;,,\'\'........\'\'\', .,,,\'\'\'\'\'\'\',,,;;;;:::;;;;,\'\'\'.......\'\'\'\', .,,,\'\'\'\'\'\'\'\',;;;;;:;::;;;,,\'\'........\'\'\'. \',,\'\'\'\'\'\'\',,;;;;:::;;;;,,,\'\'.......\'\'. .\'\'\'\',\'\'\',,,;;;::::;;;;,,,\'\'......... ......\'\'\',,;;;;;;:;;;,,,,,\'\'......... ...........\';::;,,;:c::,.... ....... ...... ............\',\'\'....... ...... ................,\'\'.......... ...... ............................. ....... ............................. ...... ............................. ....... .\'........................... ....... .\'........................... ....... \'........................... ...... \'........................... ...... \'........................... ...... \'........................... ...... \'........................... ....\'. .\'...............................\'\'. .................................\'. .......................... .... ..................... . ............... ","https://www.sparkfun.com/products/12514/images.txt","DC/Gearmotor","0","","",""