"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12523","ROB-12523","Pulley - Hub Mount (1.0\""; 0.5\"" Bore)","
These hub-mountable aluminum pulleys can be used to drive wheels or other pulleys with ¼” or ⅛” belts. They have an outer diameter of 1.125”, a bore of 0.50”, and utilizes the 0.77” hub pattern.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
Features:
- OD - 1.125”
- Bore - 0.50”
- Hub Pattern - 0.77”
Documents:
","These hub-mountable aluminum pulleys can be used to drive wheels or other pulleys with ¼” or ⅛” belts. They have an outer diameter of 1.125”, a bore of 0.50”, and utilizes the 0.77” hub pattern.
[Actobotics](https://www.sparkfun.com/pages/Actobotics) is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
**Features:**
* OD - 1.125”
* Bore - 0.50”
* Hub Pattern - 0.77”
**Documents:**
* [SketchUp Part](http://cdn.sparkfun.com/datasheets/Robotics/Actobotics/615130.skp)
* [Product Page](http://www.servocity.com/html/smooth_hub_pulleys.html) (615130)
","2013-12-19 15:23:39.444605-07","5.99","5.995.695.39","","1","","","","","","","8503.00.9560","70mm","75mm","6mm","0.0162lbs","
..........
.\';codxkO0000000000000OOkxdlc;\'.
.;cdO000000000KK00000000000OOO000000OOOko:,.
.,lxO000O0000000KKKKK00000k:. .lo:. .;k000000000OOd:.
,lk0000Odc;lxdc,:dO0KK000000k;..\';:c::,..\'O0000000000000Oo;.
,oO000000x. .;cc;. \'k0000000Ol\'clc::::cclc\'k0000000000K00000Oo.
.ck0K0K0000O:::cccccccc:.cO00000000xolc:;;;:clxO0000K000O00000000000x;
\'o000000000000ccolc::::ccodk00000000000Oxdoddxk00000000Okc,\':doc\';lk0000k;
.d0000K0000KK0000Oxoc:::cldkOxoclclloooolclc:;:ldk00000OOo. .\';c:;\'. .d00000x.
c000K0K00000000000000O00OOo;.. ................ .;oOOOk\';cc::::::cc\';00000OO;
.x00K00000OOOkO0000000O0Od,. ......................... .;xk,:lc::;;;;:llk0KK0OOO0;
.k00000o,..:l:. .,x00000d\' ................................ :kxdlc;;;;cok00KKK0000OO,
.x00000d\'.,::cc::;\'.k00Od..\'..............................\'\'..;O0000OO00000KK000000O0k
o000000;clc:::c::clckOOd;\'\'\'...........\'\'\'\'\'\'\'\'\'\'.........\'\'\'\';o000K000K000K00000000O0;
.O000K00kdlc::;:;:cdOOOk:\'....................................\',:OO000000O000000000000Ol
c0000K0000Okdoddxk0000Oo,\'.......... .......\',kOOd;...cc,..:x00000O0l
o00K0000KK0000000OOOOOOo\'...... ....l0Ol...,;:::,\'..o0000O0:
c0000000KK0K000000O000Ox,.... .:O0O\';cc::::::cl;;00000O.
,000KK00K0000OOOOOOkOOOkd,. :00K0d:c::;;;;::clk00000d.
x0KK000000Ol\'..co;. .;xOk: \'x0KKKKK0xoc:::cldk000000k:;
\'O0000000O;.\';::::::;.\'kOOx:. .;x0000KKKKKKKK000000KK0000k;:l
lO00O000x,occ::::::cl:O0OOOOd:\'. .,cxkkOOOkO00K0KKKKKK0KKKKK000d,,cl
c;k00000Odol::;;;::lx00000000OOOkdlc;,,\'\'\'\',;;cldkO0x;. .ll: .cO0KK00KK0K00000k:.\';oc
l;,oO000OOOkdooodxOKKK0000000OxoodxdlcoOO00000000O0x..,;:::::;\'.,0K000000K000Oc\'..,cd.
::,\';d0O000000O000000K000OOOo. .:c:,. :O0000000O0:;lc::;:::ccc\'O0KK0K0000kc\'...\':oc
.c;\'..,oO0O000000000000000Od.\';::;:::::,.l000000000kolc:;;;;::cok0000000Od:.....\';cl.
.,,.....cx0000000000000000d\'lc::;;;::clck00000000000OxolccloxO0000O0Odc\'.......\';:.
.\'......\'cdOO000000000000xoc:;;;;;:cdO0000000000000O00000000000ko:\'...... ..
.\'........;lxO00000000000OxdoddxkO0000000000O00000000000Okoc,..........
.... .....,:ldk00000OOO00000000000O00OOO000O000Oxoc,\'............
.... .......,:cclodkkkOOOOOOOOkkOkxdoolc:,................
..... ..............\'..\'\'\'\'\'.......................
..... .....................................
..................................
..;::cc;,,,,,,,;;;;:::c:c:;\'.
.,:;;:ccc::cllllllcc::;,\'..
..\',;::clloddddooolc:;,...
","https://www.sparkfun.com/products/12523/images.txt","Pulleys/Belts","0","","",""