"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"12525","ROB-12525","Machine Screw - Socket Head (6-32 ; 5/16\""; 25 pack)","
These zinc-plated socket head machine screws are 5/16” long and have a tread pitch of 6-32. Sold in packs of 25.
Note: These screws require a 7/64\"" hex key and work with all 6-32 Actobotics products.
Features:
- Length - 5/16”
- Thread Pitch - 6-32
","These zinc-plated socket head machine screws are 5/16” long and have a tread pitch of 6-32. Sold in packs of 25.
**Note:** These screws require a 7/64\"" hex key and work with all 6-32 [Actobotics](https://www.sparkfun.com/pages/Actobotics) products.
**Features:**
* Length - 5/16”
* Thread Pitch - 6-32
","2013-12-19 15:23:39.504076-07","2.5","2.52.382.25","","","","","","","","","7318.15.8085","90mm","110mm","6mm","0.0584lbs","
,l.
.l;,;.
\'l\',:.\',.
.\'.,;.,:.\'\'\'.
..:l,;;.\';.\'..
.cd:\';.\',.\'\'.
.oc\'\',.\'\'\',\'.
.:\'\';\';\'\'.,\'..
. \'l,,:.;,\'...
:d:\':.\':.,\'..
.lx,\';..;.,,..
.;..\',..;.\',..
. ,o\',\'\'.\';...
.cd,.:.,;\'.\'..
.c,..;\'.:.:\'..
.. .:..\',.\';..
\'dl..:.\',,....
.ol..,\':.c.\',\'.
.. \';\'\';\',,;..
;d\'.\':.;:\'...
,x: .c.\'\';.,\'..
. .:.;.c.;;;..
,oc..:.:\'l.... .
.\'. ;\';.c.;,\'.. ......\'.
\'d:.\'.,,\':;\'.. ...\'c;.
;o: ,, .\';,.... ..,l;
c\'\'.\';\':\'\'\'. .
cx: ,,\';;;.\'
.. :\':\',;.c,\'..
.:o...;;\'c;,..
.;. .l.;.;;.,\'..
.o:.\' c.cl;,..
.cc\' ,:.:.c.....
.l.\'\'\'c.d;,\'.
.;:. :;.:\':...
.o\' :.,;.l;\'..
;:.,,,,...
\'..:.c\'...
.\';...
...
","https://www.sparkfun.com/products/12525/images.txt","Screws/Nuts","0","","10865,
17599",""