Creative Commons images are CC BY-NC-SA 3.0

3.99

added to your
shopping cart

quantity
In stock 176 in stock
3.99 1+ units
3.59 10+ units
3.19 100+ units

Skills

Description: These lightweight servo hubs are ideal for attaching wheels, gears, or any heavy duty servo horns directly to your C1 Hitec servo spline. These aluminum servo hubs have a diameter of 1”, a width of 0.17”, and utilize the 0.77” hub pattern.


Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.


Dimensions:

  • Diameter - 1”
  • Width - 0.17”

  • C1 Hitec Spline

  • 8x 6-32 Screw Holes

  • Hub Pattern - 0.77”

Documents:

Comments 2 comments


Related Products