"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12549","ROB-12549","Rubber Ring - 3.65\""ID x 1/8\""W","
These lipped Rubber Rings have an inner diameter of 3.65\"", a width of 1/8\"", and a sturdy rubber sidewall. These rings can be used as a replacement for Precision Disk Wheels or can wrap around the outside edge of another flat disc to make the ring a simple tire.
Features:
- ID - 3.65\""
- Width - 1/8\""
","These lipped Rubber Rings have an inner diameter of 3.65\"", a width of 1/8\"", and a sturdy rubber sidewall. These rings can be used as a replacement for Precision Disk Wheels or can wrap around the outside edge of another flat disc to make the ring a simple tire.
**Features:**
* ID - 3.65\""
* Width - 1/8\""
","2013-12-19 15:23:40.082317-07","0.99","0.990.940.89","","1","","","","","","","9503.00.0090","90mm","90mm","6mm","0.0188lbs","
..,:codxkOO000000Okkxdlc;\'.
.,cokKXXXXKKKKKKKKKKK000KKKKKKKKKKOdl;.
.:d0XXXKKKKKKKKXXXXXXXXXXXKKKKKKKK00000KKKK0xc\'
,d0KKK00KKKXXXK0kdl:;,\'.........\',;:odOKK00000KKKKKx;.
,dKKXK00KXXK0dc,.. .\':dO0000KKKKKd,
.l0KKK00KXKOl,. .,oO000KKKKO;
,xKKK00KXKd;. .cO00KKKKO;
;OKKK00XKk;. \'x00KKKKk.
\'kKKK00XKo. \'x00KKK0;
dKKK00XKl. ;O0KK0Kl
\'0KKK0KXd. .d0KKKKl
lKKKK0Xk\' c0KKKK;
xKKKKKKc :0KKK0.
xKKKKK0\' oKKKKl
oKKKKKO. .0KKK0
:KKKK0O. xKKKX;
.0KKK00. dKKKKo
cKKKKK: xKKKKd
kKKKKO 0KKKKo
.KKKKKl ,KKKKOl
.KKKKK; OKKKKx,
.KKKKK, oKKKKkd.
kKKKK, lKKKKOd;
cKKKKl dKKKKOdc
\'OKKK0. .xKKKKkoc
o0KKKO. c0KKK0xoc
.d0KKKO. ;OKKK0kdo,
\'d0KKKKc ;kKKKKkdol.
,okKKKKk\' .lO00K0kdoo,
.ldOKKK0x, .:k00KKOkdol\'
codOKKKKOo\' \'lk00000kdodc.
.lodk00000Od;. .:d000000Oxddo;.
.cdoxk0000000xl;\'. .\';lx000000Okxdddc.
.,cdodxOO000000K0Oxol:;,\'\'......\'\',;:cldk000000000Okxddd:\'
\':oxddxkOO00000KKKKKKKKKKKKKK000000000000OOkxxxxo;.
.\';ldxxxxkkOO000000KK0000000000OOkkkkxxxdc;.
.\';cldxxxxxxkkkkkkxxxxxxxxxdlc;,.
...\'\',,,,,,,\'\'...
","https://www.sparkfun.com/products/12549/images.txt","Wheels","0","","",""