"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12555","ROB-12555","Shaft - D-Shaft (Stainless; 1/4\""D x 2.75\""L)","
These 2.75\"" long stainless steel D-Shafts have a diameter of 1/4\"". The flat edge that runs the length of the shaft makes it an ideal drive shaft, when used with a gear, pulley, or even a shaft coupler.
Features:
- Length - 2.75”
- Diameter - 1/4”
- Flat Edge Width - 0.16\""
","These 2.75\"" long stainless steel D-Shafts have a diameter of 1/4\"". The flat edge that runs the length of the shaft makes it an ideal drive shaft, when used with a gear, pulley, or even a shaft coupler.
**Features:**
* Length - 2.75”
* Diameter - 1/4”
* Flat Edge Width - 0.16\""
","2013-12-19 15:23:40.232683-07","1.89","1.891.81.7","","1","","","","","","","7323.93.0080","70mm","6mm","6mm","0.0354lbs","
.::,.
\'dOO00Okc.
;xO0000Od;...
.lOOO000Ol\'.....
\'dOO000Okc. ...\'.
.:kO0000Od;.......
.oOO0000Ol\'....\'.
,xOO000Ox:. ...\'.
.:kOOOOOOd,.....\'.
\'oOOO0OOkl\' ..\'..
;xOOOOOOx;. ...\'.
.ckOOOOOOo,. ...\'.
\'oOOOOOOkl. ..\'..
;xOOOOOOx:. ..\'..
.ckOOOOOOo,. ...\'.
,dOOOOOOkc. ...\'.
.:xOOOOOOx:. ...\'..
.oOOOOOOOd,. ...\'.
;xOOOOOOkc. ..\'\'.
.lkOOOOOOx;. ...\'\'.
\'oOOOOOOkl\' ..\',\'.
;xOOOOOOkc. ..,,.
.ckOOOOOOd;. ..,,.
\'oOOOOOOkl\' .\';\'.
.:xOOOOOOx:. ..\',.
.lkOOOOOOd;. ..,,.
\'dOOOOOOko\' ..\',\'.
.:xOOOOOOx:. ..,,.
.oOOOOOOOd, ..\'\'.
,dOOOOOOkl\' ..\'\'..
.:kOOOOOOkc. ...\'.
.lkOOOOOOx;. ...\'.
,dOOOOOOkl\' .....
.ckOOOOOOx:. ..\'.
.oOOOOOOOd; .....
.ckkOOOOko\' ....
...;cdxc. .....
.....\' .....
..........
......
","https://www.sparkfun.com/products/12555/images.txt","Shafts","0","","",""