"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12563","ROB-12563","Channel Slider E (pair)","
Channel sliders let you achieve precise linear motion with Actobotics channels. The E type channel sliders enclose the open top of a channel leaving the left, right, and bottom sides open for additional attachments. There are 12 through-holes for multiple connection points.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
Documents:
Videos
","Channel sliders let you achieve precise linear motion with [Actobotics](https://www.sparkfun.com/pages/Actobotics) channels. The E type channel sliders enclose the open top of a channel leaving the left, right, and bottom sides open for additional attachments. There are 12 through-holes for multiple connection points.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
**Documents:**
* [SketchUp Part](http://cdn.sparkfun.com/datasheets/Robotics/Actobotics/585558.skp)
* [Product Page](http://www.servocity.com/html/channel_slider_e__585558_.html) (585558)
**Videos**
","2013-12-19 15:23:40.443471-07","3.49","3.493.323.14","","1","","","","","","","3926.90.1000","75mm","75mm","7mm","0.0118lbs","
.....
.;lx0KXXKKOl.
.\':ok0KKXXXXXXXXXXKo.
.,lx0XXXKKKKKKXXXXXXXXXXXKl.
.,lxKXXXXXXXXXXXXXKKXXXXXXXXXXXX0c
.:okKXXXXXXXXXXXXXXXOOXXXXXXXXXXXXXXXXXO;
.\':oOKXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXk\'
.,cdOXXKKKKKKXXXXXXXXXXXXXXXXXXXXXKK00KKKXXXXXXXXKKKXKd.
.;lkKXXXXXXKKXXXXXKXXXXXXXXXXXXXXXKOkkkkkOOOOkkOKXXX0O0KK00Ok.
.;okKXXXXXXXXXXXXXKOOXXXXXXXXXXXXXKOkxdddxxxxdddxkkkkkOKXX0OOK0kdd.
.:okKXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKOkxddddddoc;\'.. .....;oxdxxxo\'.;do:,
.,cdOKKKKKKXXXXXXXXXXXXXXXXXXXXXXXK0Okxddddddlc;.. .,ldddc
\'lx0XXXXXKKXXXKKXXXXXXXXXXXXXXXXXK0Okxddddddo:,. ..
.OKXXXXXXXXXKxdkXXXXXXXXXXXXXXK0Okxddddddl:,.
cKXXXXXXXXXXXXXXXXXXXXXXXK0Okxddddddl:,.
,kKXXXXXXXXXXXXXXXXXXKOkxxxxxxdoc,.
,ox0XXXXXXXXXXXXXXXXOxxxxdl:,.
;xdkKXXXXXXXXXXXXXXxoc;..
.odd0XXXXXXXXXXXXXO\'. .\';:;\'.
.cxdkKXXXXXXXKKKXXO; .,cx0KXXXXKKO;
\'odx0XXXKOOKXK0K0O, .,lx0KKKXXXXXXXXXXKk,
.:ddkKXXKO0O0Oxdd, .,lxKXXK0KKKKKXXXXXXXXXXXKx.
\'oddOOkl..\'oxo:. .,lx0XXXXXXXKKKXXXKKXXXXXXXXXXXXKl
.:dxxx: .,cx0XXXXXXXXXXXXXKkxx0XXXXXXXXXXXXXXXKO;
.:;. .\'cd0XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKx.
.,cdk000Ok0KXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKKl
.,cx0XKK00KKXXK0OKXXXXXXXXXXXXXXXXXXK00OOOO000KXXXXXKKK0KKK0:
.\'cd0XXXXXXXKKK0O00KK0KXXXXXXXXXXXXXK0OkxdxxkkkkkkxxOKXXKxOKKKK0kd\'
\':dOKXXXXXXXXXXXXKKOxxxOKKXXXXXXXXXXKOkxddddddl:;;::loxxxxOXXKkodOkdll.
.\':dOKXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKOkxdooodoc;\'. .,oddxxo:...c:,.
.\':d0KKKKKKXXXXXXXXXXXXXXXXXXXXXXXXXXK0kxdoooool;\'. ,ooll\'
.:oOKKXXK0KKKKKKXXXXXXXXXXXXXXXXXXXXK0Oxddooodl:\'. \'.
l0KXXXXXXXK0OkkOKKXXXXXXXXXXXXXXXK0Okxdddddoc,.
oKKXXXXXXXXX0xddx0XXXXXXXXXXXXKOkxdddddoc;\'.
lKXXXXXXXXXXXXXXXXXXXXXXXKOkxddddddl;\'.
:d0XXXXXXXXXXXXXXXXXXXOxxdddddl:,.
,loOXXXXXXXXXXXXXXXXXxodxdc;.
.llxKXXXXXXXXXXXXXXKol,.
.:lo0XXXXXXXXXXXXXXd.
,llkXXXXXXXXXXKXXKx.
.cldKXXXX0OO00KKXKk.
:loOXXXOkO000Oxdo,
\'ccxKK0kc,\'cxdoo\'
.:coddo. .\'.
\'lol;
.
","https://www.sparkfun.com/products/12563/images.txt","Structural","0","","https://www.youtube.com/watch?time_continue=1&v=NIqfg_W4nyw",""