"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "12582","WRL-12582","SparkFun Bluetooth Modem - BlueSMiRF Gold","
We rebooted this amazing product. See our new BlueSMiRF v2.
The BlueSMiRF is the latest Bluetooth****wireless serial cable replacement from SparkFun Electronics! These modems work as a serial (RX/TX) pipe. Any serial stream from 2400 to 115200bps can be passed seamlessly from your computer to your target. We\'ve tested these units successfully over open air at 350ft (106m)! The latest version of this board also breaks out PIO4.
Note: The remote unit can be powered from 3.3V up to 6V for easy battery attachment. All signal pins on the remote unit are 3V-6V tolerant. No level shifting is required. Do not attach this device directly to a serial port. You will need an RS232 to TTL converter circuit if you need to attach this to a computer.
Note: This is a single unit only. We recommend the purchase a USB dongle to interface to a computer if you do not already have access to a computer with Bluetooth connectivity.
****Radio Modem * Extremely small radio - 0.15x0.6x1.9\"" * Very robust link both in integrity and transmission distance (100m) - no more buffer overruns! * Low power consumption : 25mA avg * Hardy frequency hopping scheme - operates in harsh RF environments like WiFi, 802.11g, and Zigbee * Encrypted connection * Frequency: 2.402~2.480 GHz * Operating Voltage: 3.3V-6V * Serial communications: 2400-115200bps * Operating Temperature: -40 ~ +70C * Built-in antenna
Features:
Documents:
","We rebooted this amazing product. See our new [BlueSMiRF v2](https://www.sparkfun.com/products/24113). The BlueSMiRF is the latest Bluetooth****wireless serial cable replacement from SparkFun Electronics! These modems work as a serial (RX/TX) pipe. Any serial stream from 2400 to 115200bps can be passed seamlessly from your computer to your target. We\'ve tested these units successfully over open air at 350ft (106m)! The latest version of this board also breaks out PIO4. **Note:** The remote unit can be powered from 3.3V up to 6V for easy battery attachment. All signal pins on the remote unit are 3V-6V tolerant. No level shifting is required. **Do not** attach this device directly to a serial port. You will need an [RS232 to TTL converter circuit](/commerce/present.php?p=BEE-4-UART) if you need to attach this to a computer. **Note:** This is a single unit only. We recommend the purchase a USB dongle to interface to a computer if you do not already have access to a computer with Bluetooth connectivity. ****Radio Modem * Extremely small radio - 0.15x0.6x1.9\"" * Very robust link both in integrity and transmission distance (100m) - no more buffer overruns! * Low power consumption : 25mA avg * Hardy frequency hopping scheme - operates in harsh RF environments like WiFi, 802.11g, and Zigbee * Encrypted connection * Frequency: 2.402~2.480 GHz * Operating Voltage: 3.3V-6V * Serial communications: 2400-115200bps * Operating Temperature: -40 ~ +70C * Built-in antenna **Features:** * v6.15 Firmware * FCC Approved Class 1 Bluetooth * 42x16.5x5.6mm **Documents:** * [Schematic](http://cdn.sparkfun.com/datasheets/Wireless/Bluetooth/BlueSMiRF-ChipAnt-v16.pdf) * [Eagle Files](http://cdn.sparkfun.com/datasheets/Wireless/Bluetooth/BlueSMiRF-ChipAnt-v16.zip) * [Datasheet](http://cdn.sparkfun.com/datasheets/Wireless/Bluetooth/Bluetooth-RN-41-DS.pdf) (RN-41) * [RN-41 AT Command Set v6.15](http://cdn.sparkfun.com/datasheets/Wireless/Bluetooth/bluetooth_cr_UG-v1.0r.pdf) * [Hookup Guide](https://learn.sparkfun.com/tutorials/using-the-bluesmirf) * [Bluetooth Primer](https://learn.sparkfun.com/tutorials/bluetooth-basics) * [GitHub](https://github.com/sparkfun/BlueSMiRF) ","2013-11-14 09:19:05.933477-07","25.87","25.87","","","1","1","1","","","1","8525.60.2000","58mm","28mm","4mm","0.0094lbs"," .,. .;o,...\',. ..::\';lc:cc\'.... \'c,.;;...codo,.\';c;. .,:\';dlc,;:odddddddl....c,. .;,..;cc:;:cll:\'lxd;,clcllo,..... .,ldol:l:,::dd,\'cookOOdcc,.:ddc,,;c;\'.. \'cdocl:,:oxkxddxddo,ckkkkxdxdxl::lod:...,l\'. .:lccc\'\'coxOOkkko:loc:lld;,xdxxkkdcc:.\'loooc....\'. .\'...\':;.:olc;dkxdoolxxdl;.,ddx:;xkkkddxc...lol:,,:c\' .\',. ....;occ;,;loolc:cxdoddxo;:clxo:ldox:;::c,.co:. \',\' .\'.....\':lccll\';dkOOkodxdxoc;..:codxodl,.,cc,. .,\'. ;....,\'. .\'cdoodlcdxOkkd;oddxdll:ddlc;:oo;. .,,. ;..;.. . .... .,cdlocx;xodxxxxOOOxolocldl,. \',. .. .. .d,c\' ;dc;odclxxxxdkOOxdc\';lo:. .,\'... ... ..... .. .;lxxlo:\'coooooc,. .,\'..... ........ ..\'...\'\'. .c\'loooc;\'\'cl;. .\',. ............. ..... ...... .,:,..cl;dxlcc\'. \',...\',.......... . .\',. ... ......:;..\':locodo:. .,...\'.\'l:;d:.... ... ..,\'. .. ..,:,.\';;c.;odl,. .,;ol..,ox.cc:\'\'...\'... .... . .\';;..,;;o\'.:c;. \'cooc,;oo;..,:\'.....\';;\'. .... .::\'.\',c.;,,c:\'. .:loodxdc:\',cdl\'.. ..\'.....\',. ..\' .;:,..,;o.\';;:,. .,lllollxxdolol,\';od;. ... .\'. ..,\'..\'c;..,:\'o,.;::\'. \'cllll:coclolodolooc,;:ol,. ...\'...::\'.\',l.:;.::,. .,,\'cl:lddd,...cooooodo:\';cdc. .;c,..,;l.,;,:;. ..,:::col;;:ooooolcodol,,;oo,. \'c:..,;,l\'\';::,. ..,,;;:ldddddooooolcoddl,,coccl,..;;.c,.:c;. .\',,;:codddoooooolloodlxl::d;clco;\'::\'. ..\',,;:lodoo:\'ldocxocoll::::lllc;. .\',,;;clo:.,lloddool:ccool:\'. .\',,:oc:looool::codoc,. ..\'\'cloooc;;;ldd:\'. ...;:,;l;\'\',. .\'loo:. .\'. ","https://www.sparkfun.com/products/12582/images.txt","Bluetooth, SparkFun","0","","15663, 15025, 15025, 116, 17381, 15443, 115, 17588",""