"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12593","ROB-12593","Angle Bracket A","
These angle brackets are perfect for attaching two Actobotics aluminum channels together at a 90° angle. Each side of these brackets offer two 6-32 tapped mounting holes spaced 1.061\"" apart with the long side also offering an addition 6-32 through-hole. These brackets have a base of 1.61\"", a height of 1.40\"", a flat angle length of 1.61\"", and a thickness of 0.25\""
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
Features:
- Base - 1.41\""
- Height - 1.40\""
- Flat Angle Length - 1.61\""
- Thickness - 0.25\""
Documents:
","These angle brackets are perfect for attaching two [Actobotics](https://www.sparkfun.com/pages/Actobotics) aluminum channels together at a 90° angle. Each side of these brackets offer two 6-32 tapped mounting holes spaced 1.061\"" apart with the long side also offering an addition 6-32 through-hole. These brackets have a base of 1.61\"", a height of 1.40\"", a flat angle length of 1.61\"", and a thickness of 0.25\""
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
**Features:**
* Base - 1.41\""
* Height - 1.40\""
* Flat Angle Length - 1.61\""
* Thickness - 0.25\""
**Documents:**
* [SketchUp Part](http://cdn.sparkfun.com/datasheets/Robotics/Actobotics/585532.skp)
* [Product Page](http://www.servocity.com/html/90o_angle_bracket_a__585532_.html) (585532)
","2014-01-16 15:31:16.844771-07","4.99","4.994.744.49","","1","","","","","","","8205.70.0000","35mm","52mm","7mm","0.0024lbs","
..\',;:cloo;
...\',:clodxkO00O00000OO000:
...\';:cclodkO00000KK0KKK00000000000OOOOO00;
..\',;:lodxkO0KKKKKKKKKKKK00000KKKKKKKKK0OOOkkk0000000000O\'
..\',;:lodxk00KKKKKKKKKKKK0KKKKKKKKKKKKKK00Okkxdolcc:;,\'\'.....:O00000000O.
.k000KKKKKKKKKKKKKKKKKKKKKKK000Okkxdolc:;;,\'.............\';,cddl;l000000000O.
o0KKKKKKKKKKKKKKKKOxdolc:;,\'............................,,:::lo;:o0K0000000k
,0KKKK00000000KKKx...................................\'\'\'\';,,,,;::;dKKK00KKK0x
.l0K000K00KKKKK0K0o:\'............................\'\'\'\'..........\',,,x000000000d
...;lxO0000000KKKK000Odl;\'.................... .\'\',OKKKKKK000l
.......;lx0KKKKK0KKKKKK00Odl:. ...;0KKKKKKKK0:
............;cdOKK000000000000koc,. ...:0KKKKKKK00;
..........,,....,cdk00000O00000000Oxc,. ....l000K0K0KK0\'
........\'::;\'.......,cdO00000000000000Odc,. ....dKK0000000O.
....:..\'\'...........;cdO000000000000000xl;. ...\'kK000KKK00k.
..................,cdO0000000OO000000xl;. ...,0KKKK00K00x
....................,cok0000OO000000000ko:\'. \'\'\':0K00K00000d
............;\';. ....,:ok000000000000000Odc,. .\'\'lKK0K000000Ol
.......,c...\'...... .,:okO0O000000000000OxoldO000KK0000000O:
...,.................,:oxO000000000000KK0K0000000000000,
...................,:ox00000000000000000000O0000O\'
.....................\':lxO00000000000000000000O.
.............:cc\'....\':ok00000000000000Okx\'
.......\'clc;:...... .\':dkdolc:;,\'.....
....;\'............................
............................
........................
...............
","https://www.sparkfun.com/products/12593/images.txt","Structural","0","","",""