"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"12603","ROB-12603","Channel Mount Gearbox Kit - 360° Rotation (7:1 Ratio)","
These 360° rotation 7:1 gear ratio channel gearbox kits incorporate threaded side mounts to easily attach a standard size servo to numerous Actobotics products including tubing and channel; making it easy to incorporate a servo power gearbox into a custom pan & tilt, mechanical device, or robotic structure. Each gearbox kit includes a hardened 1/2” stainless steel final shaft with dual ABEC-5 precision ball bearings capable of supporting up to 200 pounds of vertical and horizontal loads. Additionally a precision potentiometer mounted inside the underdrive housing attached to the final output shaft provides accurate positioning feedback.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
Note: This gearbox kit does NOT include a servo. Check the related items section below for different servo options. Keep in mind that these kits are only intended to use Hitec servos.
Includes:
- 1x Channel Mount Gear Box - 360° Rotation
- 1x Hub Mount Gear
- 1x 7:1 Servo Gear
- 1x 0.77\"" x 0.77\"" Servo Hub
- 1x 1/2\"" Clamp Hub
- 1x 6-32 x 3/8\"" Set Screw
- 4x 6-32 x 1/2\"" Socket Head Screw
- 4x 6-32 x 1/4\"" Phillips Head Screw
Features:
- Rated Rotation - 360°
- Maximum Rotation - 400°
- Gear Ratio - 7:1
- Servo Size - Standard
- Hub Pattern - 0.77\""
Documents:
","These 360° rotation 7:1 gear ratio channel gearbox kits incorporate threaded side mounts to easily attach a standard size servo to numerous [Actobotics](https://www.sparkfun.com/pages/Actobotics) products including tubing and channel; making it easy to incorporate a servo power gearbox into a custom pan & tilt, mechanical device, or robotic structure. Each gearbox kit includes a hardened 1/2” stainless steel final shaft with dual ABEC-5 precision ball bearings capable of supporting up to 200 pounds of vertical and horizontal loads. Additionally a precision potentiometer mounted inside the underdrive housing attached to the final output shaft provides accurate positioning feedback.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
**Note:** This gearbox kit does NOT include a servo. Check the related items section below for different servo options. Keep in mind that these kits are only intended to use Hitec servos.
**Includes:**
* 1x Channel Mount Gear Box - 360° Rotation
* 1x Hub Mount Gear
* 1x 7:1 Servo Gear
* 1x 0.77\"" x 0.77\"" Servo Hub
* 1x 1/2\"" Clamp Hub
* 1x 6-32 x 3/8\"" Set Screw
* 4x 6-32 x 1/2\"" Socket Head Screw
* 4x 6-32 x 1/4\"" Phillips Head Screw
**Features:**
* Rated Rotation - 360°
* Maximum Rotation - 400°
* Gear Ratio - 7:1
* Servo Size - Standard
* Hub Pattern - 0.77\""
**Documents:**
* [Product Page](http://www.servocity.com/html/spg400a-cm-360_servo_gearbox.html) (SPG400A-CM-3607)
* [Assembly Instructions](https://www.sparkfun.com/videos#all/DFwdDIkjlGc/92)
","2014-01-02 20:42:05.029845-07","69.99","69.9966.4962.99","","1","","","","","","","7318.15.8085","145mm","125mm","40mm","0.0344lbs","
. ;cd;
.oxl. cOKXOO;
.... .;c;.;KNXX,;OXXXNXXKk,
.;cloOKNNXXNWNNKKNWNNXXXOOc
.:xx0NWNXNXNXNXNWWNNNNWNKOl.
:xK0c:okKNNNNNNWWWNNNXXXKXNWKxllok;
.,xKKNKNXXXNNNNNNNNNNNXKKXXXK0KKOl:cd;
.\'cl. .,cdOXNNNNNXNNNXKKXXXKKK0KKKKKKKK0d0oxOko,;,
\'xXXXKXNNNNNNNNNNNXK00Oxo;\'. cKKKK00000oxOdc:lxkl...
.lkXNNXXNNNNNXKKko;\'. .cKNNK0000Okcodxo;,cdl\'..
:kXXX000kl:\'. .;lx0NNNNNNK000000xc;,;c:,,;;,,.
.OKKOl,. .,cd0NWWWWWWWWXXKKKKKK0; .::;\'.
.OK00. .\':oOXNNNWWWWWWWWWNXKOdolOOd; .
\'kKXX0kKNNNNNNNWWWWWNXKOxc;..
.dOKNNXNNNNNNNNXXKK0OOx.
.dx0KXKNNNXK0xl;,\',l:\' .dkd;\'..
c00kO0kc,. .. ..lxc\',l.
\'xOOd. \';,;lkk,..\'.
.:::clc:,\'\'.
..\';;:cccc:;,\'..... .\',;;;\'.. ..
...\':looollcc::;,\'......... ...\'\'.
... .\'::::::;:::;;;;;\'\'......\'. ..\'.......... .
. .\',;:;::::::::;;;;;,;;\'\'..\',,. .\';... .....
.\' ..,;,,,,,;:;:;::;;;;,,,,\';,\',:c,. .\'\'.;.. . .;;..
.. .\'\'\',\'\'\'.;;\'\',\'\'..\',,;\'...,\'..\'ll.. ........\'.. ..
\'...\',:,\'\'..\'.. ........;;..\'l.. .......
\',.\',,,;,,\'\';;,.. .\',;..........\'.. .c.
.,,\',,;;;,,,,;;;;,;,;;,,\'\'...,,...... ;\' \':c;...,\'\'.
.,,,,;;;:;;;;,;;;;;;;;,,,,:,...\'.\'\' ... \',\'\'..\'l\' . .\'
.\',,,;;;;;;c:;;;:;,;;:,,,,\'\',,,,. ... . .l\'..
..\',;,,;,;;;;;;;,,,,,,,,,c:,. .... c; .......
.\'\';,,;,;;;,;:,:;;c,\'. .oOo. ...........
........... :xKd. ....
.. .\'. ,O0,
, ,.\'cll:c\' :;
,..\';;\',. .;\'.;:c:,.
.\',:;,,,;\' .,\':l;..
.\';;,,,::.
.,::c\';;l;.
...;o\'.\'.
","https://www.sparkfun.com/products/12603/images.txt","Structural","0","","11884,
11883",""