"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12611","ROB-12611","Ball Bearing - Flanged (1/4\"" Bore, 1/2\"" OD)","
This flanged ball bearing fits nicely into a 1/2\"" diameter hole and has a 1/4\"" bore. This makes it perfect for all Actobotics channels, hub mounts, or any 1/2\"" hole where you need to run a 1/4\"" shaft.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
Documents:
","This flanged ball bearing fits nicely into a 1/2\"" diameter hole and has a 1/4\"" bore. This makes it perfect for all [Actobotics](https://www.sparkfun.com/pages/Actobotics) channels, hub mounts, or any 1/2\"" hole where you need to run a 1/4\"" shaft.
Actobotics is a robotics building system based around extruded aluminum channels, gears, precision shafts, and ball bearings. Thanks to the two standardized hole patterns, nearly all Actobotics components can be intuitively connected together. The wide range of components makes building complex electromechanical prototypes or finished projects a reality.
**Documents:**
* [Product Page](http://www.servocity.com/html/flanged_ball_bearings.html) (535044)
","2013-12-19 15:23:40.532786-07","1.69","1.69","","","","","","","","","7318.15.8085","15mm","15mm","7mm","0.0146lbs","
...\'\',,;;;;;,,\'....
..,::lodxxkkkkkkkkkkkkkkkxddlc:;,..
.\':cccloooxxkkkkkkkkkkkOkkkkkxxxddoc:cllcc;\'.
.:lcclccc:clodkkkOOOOOOOOO0OOOOOOOkkxdoc;;;:;;::c:.
.:occcc;,;cloxkkOOOOOOOOOOOOOOOOOOkkOOOOOOkxdol:\',;,:co:.
\'oolll:;:lodxOO00OOOOOkxxxdddxxxxxddddxxxdddxOOOOxdlc;,;;coo,
.dxool:loodkOOOOkkkxo:,\'\',:loodddddolc:,.\',;lddoookOOOkdll::clod,
:kxdoldxodkOOOOxdxo;...,;:cooddxxdxdddolc::;,\'.,cxkoodO00Oxodolddxo.
lkxkdxkdokO0OOOkko,\',;;;;;:codddxxxxdddolc::;::::;,lkOkdk000Oxxkxkxkd.
ckkOOOOdxOO000Okko:cc:;;;;:clodddxxxxddddlc::;;;;:llcckO0OO0000OkOOkkkx.
.xkkO0OkkO0000OOOdlolc:;;:ccclodddxxxxxdddolc:::;;:codookOO0O0000OO0OOkkl
:kOOK0kkxO0000kOOdddolc::ccccloddxxxxxxxddolccc::::cldddxkOOK0000OOO0OOkx.
ckOKKOkxxO000OxOOxxdollcllllloddddxxxxxdddolccccccclldxxkOOkK0000Okk000kk.
;kO0KOxxdO0000dkOkxdoolllllloodddxxxxxxxddoolccclllloddxkkxkK0000kxx000kx.
.ok0K0xdcdOO00klxOkdooooolllooddxxxxxxxxddoollllllloooxkkdoK0000Oddx00Okl.
l.\'dk0KOo::dOO00k:lxkxdooolloolc::;;,,,;;;:cllllllloodxkx:l00000OoclO0Oko.\'.
ok..\'lkO0Oc\'\'ckO0OOl,:dkxdl;,...................\';:odxko;;d0000Oxc;:k0Okl\'.cx.
;OO,...,dk0Ol. .lkOOOkl,\':oxoc;\'................,;ldxl;\';dOOO0Oxc\'.ckOkd,...o0l
d0O:.....;dkOx, .;dkOOkxl;\',:ldxxdoollcclloodxxdc:;,;okO0OOko;. \'dOOd;...\'\'x0O.
k0kl\'......\':oxd:. .;lxOOOOkxdooooddxxxxxxxddodddxkOOOOOko;. .;dkkl\'.....\':O00;
kOko;.........\'cdxo;. .;ldkOOOO000O0000000000000OOkxdlc,..;oxxc,. .....\',oO00;
lOOdl,............;cddl;\'...\';:codddxxxxkkxxkxxdddolllllooxxo:\'. .......\',cdO0O\'
\'kOxlc,...............,:loddollllooodddddddddddxxxxxxkxoc;.............\',:ox00d.
.:kOdc:,...................,:ccooddxxxxxxxxxxxxddlll:,................\',:ldO0x,
.,dxd:;,\'.......................\'\'\'\',,,,,,,,\'\'\'.\'...................\',:ldOOx;.
.\'cdd:,,,.........................................................\';;cxkkl,.
..\'col;\',,\'....................................................\',;:lxxo,\'.
...\';lc;\'\',,\'..................................\'\'..........,,;,;looc,...
....\';c:,\'\',,,,\'............................\'\'\'\'\'..\'\',;;;;;cllc,....
.....,c:;,,,;:::;;,,,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',,,;;::::::;;:llc;\'.....
......\';ccc:;;;:clllllllllllccllllllooooolc:::clol:,.......
.......,:coooolllllloooooooooodooooodooooc;,........
........\',;:cloooddddddddddoolc::,,\'........
...................................
....................
","https://www.sparkfun.com/products/12611/images.txt","Robotics","0","","",""