"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products" "12637","COM-12637","Propeller P8X32A IC","
The Propeller P8X32A chip is designed to provide high-speed processing for embedded systems while maintaining low current consumption and a small physical footprint. Instead of trying to funnel all of your operations through one CPU, the Propeller runs eight separate 32-bit cores (called \""cogs\"") so you can perform several functions in parallel! Each cog has direct access to the system clock and all GPIO pins simultaneously as well as round-robin access to 64K shared memory (32K RAM/32K ROM) Each of the Propeller\'s eight cogs also has two dedicated hardware counters and two special \""video registers\"" for generating timing signals (VGA, NTSC, Servo, etc.)
Documents:
","The Propeller P8X32A chip is designed to provide high-speed processing for embedded systems while maintaining low current consumption and a small physical footprint. Instead of trying to funnel all of your operations through one CPU, the Propeller runs eight separate 32-bit cores (called \""cogs\"") so you can perform several functions in parallel! Each cog has direct access to the system clock and all GPIO pins simultaneously as well as round-robin access to 64K shared memory (32K RAM/32K ROM) Each of the Propeller\'s eight cogs also has two dedicated hardware counters and two special \""video registers\"" for generating timing signals (VGA, NTSC, Servo, etc.) **Documents:** * [Datasheet](http://cdn.sparkfun.com/datasheets/Dev/Propeller/Propeller-P8X32A-Datasheet-v1.4.0_1.pdf) * [Propeller Tool IDE](http://www.parallax.com/downloads/propeller-tool-software) ","2013-11-21 15:41:57.074457-07","7.13","7.13","","","1","1","","","","","8542.31.0000","30mm","50mm","3mm","0.0020lbs"," ...:oxd; ..\'ldO000000Od\'. ..;:dk0000000000000Ok,... .,clxO0000000000000000000ko, ..:ooO000000000000000O000000000Ox;,. .\'lox00000000000000000OOOkkO000000000Od\'... ,;oxO000000000KK00000O00OOOOO00OOOO00000000xc\' .;lkO000000KKK0000000OO000OOOOO000OOOO00000000000Oo,\'. ..cdO000000K00K0000000OOO0kO0000000OOOO00O00000000000000Oo.... ..;ckO0000000KKKKKK000O00OO0OO00000OOOOO000kkO000OkOO0KK0000000d:. .\'dO0000000000KK000OOOOkOO00000KKK00000000OO0OkkOO00OkkkO000000000Ol... cO0000O0KKK000OOOO0OOO0K00K000KK0000000K0kO00OkkOOOkOOk000000000000xc. . ,odO0000KKKK0000O0KK00K0K0000O0K0Odk0K0000OkOkOOOOOO000kkO00000000000Ol;.. ;olodO000000000KKKKKK00000O00xOOk00xkx0000K0OOOkkO00000000kk000000000000kc... ..\';kdox00000000KK0KKK0O0K0kk0K0Ok000K0O0K0OOkO0kOOx000kO00000000000000000Oo:. . . .llxdxO000000KKKKK0Okk0000kO0OkOO00K0kO0000x00OkOx00000000000000000000000k:\'.. ... . .doook00000K0KK0K000kOK00O0KK0kO0K00OkOK00k000O0000000000000000000000000Ok;... \'.. .:;xxddO0000000000000O000K0xO0OkOOk000OO00000000000000000000OO00000000000Okc,. . :olodk0000000000000kOk000Ok0K0OOkKKK0K000000000000000000OkOO000000000000Oo.... \'\'. .\':kdod000000000000kO0K0000k000000KK0K0000000000O0O00O000OOOO00000000OOkxoc .... .lcxddk00000000000OOOkO0K0000KK00K00000000000OkO00O0O0000000000OOkxxxkxl. .. ...ollox0000000000000000KK0K00KK0000000000000O00OOO00000000Okkxxkkkxc:; \'\'. ;;dkddk0000000000000KK0000000000OkOO00OOOOO00000000OOkkxxkkkdc::\'. . . .,olooxO00000000000000000O00OkkOOOkOO00O000000OOkxxxkkko:::\'. .. .\'. ..,xdook0000000000OOO0kkkOO00OO0000000000Okkkxxkkkc;;;.. .. .\' .... .c:xddxO000000OOOOOkO00OO000000000OOkkxxxkOx;,;,. . .. .. ...cdlldO00000OkO00O000000000OOOkxxxxOko;,;\'. . .. .. \'\'. \':lkxox0000000000000000OOkxxxkOkc,;;.. . .. .\' .. .oloodO000000000OOkkxxxkOx;,;;.. .. .. .\'. ..\'dxooxO00OOkkkxxxOko,,;\'. . .. .. .. . ,coddkOkxxxkOk:\',,. . .. ... .. . .cxkkkko\',;.... .. .. .\'. .;:;\'. .. .. .. .. .. .. ","https://www.sparkfun.com/products/12637/images.txt","SMD ICs, Misc. Dev Tools","0","","",""