"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"12670","SEN-12670","SparkFun Triple Axis Magnetometer Breakout - MAG3110","
Freescale’s MAG3110 is a small, low-power, digital 3-axis magnetometer. The device can be used in conjunction with a 3-axis accelerometer to produce orientation independent accurate compass heading information. It features a standard I2C serial interface output and smart embedded functions. It\'s also a tiny QFN package which isn\'t very easy to play with so here is our easy to use breakout board. This board breaks out all of the pins for the MAG3110 to a standard 0.1\"" header and also supplies the necessary filtering capacitors so that you can easily use it in your next navigation project.
Note: You will need to use a logic level converter if you are using an Arduino Uno or similar 5V logic device. Even if 3.3V is to be supplied to the VDD, an Uno putting out 5V logic can still fry this breakout.
Features:
- 1.95V to 3.6V Supply Voltage
- 7-bit I2C address = 0x0E
- Full Scale Range ±1000 μT
- Sensitivity of 0.10 μT
- Pull Up Resistor Jumper
- 13.3 x 14.5 mm
Documents:
","Freescale’s MAG3110 is a small, low-power, digital 3-axis magnetometer. The device can be used in conjunction with a 3-axis accelerometer to produce orientation independent accurate compass heading information. It features a standard I2C serial interface output and smart embedded functions. It\'s also a tiny QFN package which isn\'t very easy to play with so here is our easy to use breakout board. This board breaks out all of the pins for the MAG3110 to a standard 0.1\"" header and also supplies the necessary filtering capacitors so that you can easily use it in your next navigation project.
**Note:** You will need to use a logic level converter if you are using an Arduino Uno or similar 5V logic device. Even if 3.3V is to be supplied to the VDD, an Uno putting out 5V logic can still fry this breakout.
-> <-
**Features:**
* 1.95V to 3.6V Supply Voltage
* 7-bit I2C address = 0x0E
* Full Scale Range ±1000 μT
* Sensitivity of 0.10 μT
* Pull Up Resistor Jumper
* 13.3 x 14.5 mm
**Documents:**
* [Schematic](https://cdn.sparkfun.com/datasheets/Sensors/Magneto/MAG3110_Breakout_v12.pdf)
* [Eagle Files](https://cdn.sparkfun.com/datasheets/Sensors/Magneto/MAG3110_Breakout_v12.zip)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/mag3110-magnetometer-hookup-guide-)
* [Datasheet](https://cdn.sparkfun.com/datasheets/Sensors/Magneto/MAG3110_v9.2.pdf) (MAG3110)
* [Example Code](https://cdn.sparkfun.com/datasheets/BreakoutBoards/Mag3110_v10.pde)
* [GitHub](https://github.com/sparkfun/MAG3110_Breakout_Board) (Design Files)
* [GitHub](https://github.com/sparkfun/SparkFun_MAG3110_Breakout_Board_Arduino_Library) (Libraries)
* [Product Video](https://www.sparkfun.com/videos#all/ZMpMYVjokNw/45)
","2014-07-07 12:03:48.783525-06","14.95","14.9514.213.4612.71","","1","1","","1","","","","9031.80.8070","100mm","50mm","3mm","0.0050lbs","
.\'.
;dxxdl;\'.
,dxxddoooodol:,.
,dxo;.. ..;oxxxo:\'.
.oxd, .. .:xkOOOkxl;\'.
.lkOkc .dkOOOOOOOkkdc,.
.:kOOOko. .ckOOOOOOOOOOOOdxxdc,.
:xOOkkOOkx;. .:xOOOOOOOk;,;xkl\':xOOOkko:\'.
,dOOOdlcldxkkkkdolloxkOOOOOOOOOxd;cdoll:dOOOOOkc;;cdl;.
\'okOOxc;\':ll:;,dOOO00OO0000OOdxk,c,\'c;lOOd\'lOOOOl...\'dxxxxo:\'.
.lkOOko::cloodl;.\'oxkO000000Od;:lx:c::c;ok:;d,cdOOOkdodlc:;;:coddl;.
.cxOOko:\',lll:,,cl::okOOOOO0000OOkOOOOxkOl\'\':kkdOOOOOxc\'. .,oxkxd:\'.
;xOOkd:,:llllll,..cdkOOOOOOOOOOOOO0OOOkOOOOxkOOO0OO0Ox; .lkOOko\'.
,dkOOxc,.;llc;\';lllodkkOkOO00OOkdxxkkO0O000000OO00OOO0kx. ckOk:..
.okOOxl\',:llcllc\'.\'oxkOOOO00O0OOkxddxxO0OkkO00000OOkOOOOOkc ;xko\'..
.lxkOOkl..,c:,\'.;lllokOOOO0000OddkkkkkxOOkdolO0000000OOOkkkOOx:\'. .\':dkd;..
.co;\'\',okOOdool,\'..clkkOOOO00000Oxoooddxkkdoclk0000000OOxl;:loddxOOkkkkkkOOx:..
:xkd\'..,oOOOOOOkdoloxOOO00000OOOOOOd:,,:ool::xOO0000OOOkd,.;ccc,\'\'dkOO0OOOkl...
,dkOOOOkkkOOOOOOOOOOOOOOOOOOOOOkkl\',o;..:lkxdkkOOOOOxOOkdcclccodl:\'.\'ooO0OOd,..
.lkOOOOxc;\'\'\'\'lkOOOOOOOklkOOOOOOOo.........lOOOOkOOOOOOkxo,.\'lloc;;c::cokOOkc...
.;cdkkOx\'.. ....lOOOOOkd;;\',cckkkoclooc:::lxxOOOO0OOOOOxocccl:l:;...;cokOOOo\'..
..;:o:......:xxl;\'.\',lool:,,,,oookOOOOOOOOOOOOOOOOOxl\'.\',;co;,cccldOOkd;..
...\',;coxxx,.. ....lkkkdlcc:;;l:oOOOOOOOOOOOko:cclddlc;.. .,cdOOOx:...
....;co:......;dxo:;,,;cdl;;oc\'ldlokOOOd:;ccc:::ccodlcclxOOkl...
...\',;cldkx:.. ....:kkkdcll.\',dkkc;:. .,lolc:ccxOOkd,...
.....\';coc......,oxoc;,\',cdkkkklc;\';\' ..,\'\':c;ckOx:...
.......,,;cldxkl.. ....;xkkkkkxdl::;\'\'\';;:xOko\'..
.......\':ldl.......ckxo:;,;:okkxocc:okkx;...
......\',,,:coxkd,.. ....lkOOOOOOkl\'..
.......\';cdo\'......\'dOOOOOko\'..
.......,\',;:cokOOOOOd,...
........,:oxkOk:...
.......\',...
....
","https://www.sparkfun.com/products/12670/images.txt","Magneto,
SparkFun","0","","12009,
21286,
116,
13679,
14571,
9312,
12916",""