"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "12690","PRT-12690","Header - 10-pin Female (SMD, 0.1\"")","
This is a simple 10-Pin SMD female header. These are standard 0.1\"" spaced header pins that can be surface mounted for applications where through-hole pins won\'t work. The surface mount side of the legs are staggered for stress relief.
Documents:
","This is a simple 10-Pin SMD female header. These are standard 0.1\"" spaced header pins that can be surface mounted for applications where through-hole pins won\'t work. The surface mount side of the legs are staggered for stress relief. **Documents:** * [Dimensional Drawing](http://cdn.sparkfun.com/datasheets/Prototyping/06680.pdf) ","2014-03-27 17:52:09.234798-06","0.75","0.750.710.68","","","1","","","","","","8536.90.8085","26mm","5mm","3mm","0.0018lbs"," .cxd;. \'lxdoookOx:. .cO0o:lkkl;cO0Ol. \'lxk00000KXXKOOkdol. \'lkxlll:lk0KKK0kdollll. \'lO00kodOKkook0kdoooooooo. ,okxdd0KKKKXXK0kdllloooooooo. ,d0xlcod:;ckKK0kdollolooooooooo. ,oO00K0kOXNKkkOkdllooooooooooooool. .;dkdolld0KKKKKOkdollloooooooooooooooo. .:x00dclxOo;cO0Oxdooooooooooooooooooooooo. .:xOk0KKK0KXXX0Oxolloooooooooooooooooooooooo. .ckkdcll;lkKKKK0kollllloooooooooooooooooooooooo. .ck0K0dox0KxldO0kolllooooooooooooooooooloooooooooc \'ckkddOKKKKKXXKOxdlllooooooooooooooooooooooooooooc\'. \'lOkoccdl;cd0KKOxdoloooooooooooooooooooooooooooooc\' \'lO0000xx0NXkxOOxolllooooooooooooooooooooooooooool,. \'lOxolok0000KXKOxoccllloooooooooooooooooooooooooolo, \'lO0o::oxl;:kK0kxolllloloooodddooddoodoooooooooool;..;:, ,oO00000k0XNXO0Odlclllooooodddddddddddddddoodooodo;. ,dOxlllok0K0KKKkxllclloooodddddddddddddddddddddddo:. ,o00k:;lkkl:oO0Oxlllllooooddddddddxdddddddddddddddc\' ,oOO00KK00XNXK0Odlclllooooodddddddddxxxdddddddddodo, .;dOdl:l:ok0KKKKOxollllooooodddddxdxxxxxxxxxxxxddddl;lo,. .:x0K0l:okKkllkKOxlllllooooodddddddxxxxxxxxxxxxxxxxo,. . .:xOxO000KKKXXXKOxooooooooddddddxxxxxxxxxxxxxxxxxxxo;. .:xOdc:occdOKKK0Oxdoooooodddddddxxxxxxxxxxxxxxxxxxxd:. .o0K0dcoOK0dox0kxoddddddddddddddxxxxxxxxxxxxxxxxxxd:. .clxOKKKXXX0Oxodddddxxdddddxddddxxxxxxxxxxxxxxdodd. ccccox00Oxdddddddxxxxxxdddxxddxxxxxxxxxxxxxd:. .::\' :ccccccodddddddddddddxxdddxxxxxxxxxxxxxxdc. ,cccccclddddddddddddddddddxxdddddxxxxdc\' \'ccccccldddddddddddddddddxdddddddxdc\' .cccccccoodddddddddddddddddddoodl\' :ccccccoooddddddddddddddddddlcd;. :ccccccloooodddddddddddddo,. .\'\' ,lccccclooodddddddddddl,. \'lcccccloooodddddddl;. .clcccccooooooooo;. ..:lccoooollc. .\'cloo:\'co,. .\'. . ","https://www.sparkfun.com/products/12690/images.txt","Connectors","0","","115, 11376, 10112, 11896, 11542, 11544, 11543",""