"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"12723","COM-12723","Flexible Speaker and Amplifier - 7x12cm","
This is a very thin flexible speaker with included amplifier, perfect for wearable applications where you need a little sound to spice things up. Each flexible speaker is only a little larger than your average cell phone and all power and connections to your media device are run through the included amp board.
This speaker / amp combo offers an operating voltage of 3-5V, an amp output of 2W, a frequency range of 500~20k, and a max SPL of 85dB. Though this isn\'t a particularly powerful speaker, the applications in which it can be used are unique to this combo.
Features:
- Amp: 1.9 x 0.9\"" (50 x 25.03mm)
- Speaker: 5.3 x 2.7\"" (136.68 x 69.69mm)
Documents:
- [Datasheet](https://cdn.sparkfun.com/datasheets/E-Textiles/Other/FlexSpeaker7x12_Rev A.3.pdf)
- [Frequency Response](https://cdn.sparkfun.com/datasheets/E-Textiles/Other/MA01-0712 FR.JPG)
- [No Load Amp Response](http://cdn.sparkfun.com/datasheets/E-Textiles/Other/MA01 FR.pdf)
- Product Video
","This is a very thin flexible speaker with included amplifier, perfect for wearable applications where you need a little sound to spice things up. Each flexible speaker is only a little larger than your average cell phone and all power and connections to your media device are run through the included amp board.
This speaker / amp combo offers an operating voltage of 3-5V, an amp output of 2W, a frequency range of 500~20k, and a max SPL of 85dB. Though this isn\'t a particularly powerful speaker, the applications in which it can be used are unique to this combo.
**Features:**
* Amp: 1.9 x 0.9\"" (50 x 25.03mm)
* Speaker: 5.3 x 2.7\"" (136.68 x 69.69mm)
**Documents:**
* [Datasheet](https://cdn.sparkfun.com/datasheets/E-Textiles/Other/FlexSpeaker7x12_Rev A.3.pdf)
* [Frequency Response](https://cdn.sparkfun.com/datasheets/E-Textiles/Other/MA01-0712 FR.JPG)
* [No Load Amp Response](http://cdn.sparkfun.com/datasheets/E-Textiles/Other/MA01 FR.pdf)
* [Product Video](https://www.sparkfun.com/videos#all/L4_6ipgIn4I/4)
","2014-02-06 13:12:15.842109-07","27.99","27.9926.5925.19","","","1","","","","","","8518.29.0000","150mm","100mm","20mm","0.0670lbs","
\'.
.cO00kl,
,d000KKKKK0xc\'
.cO00KKKKKKKKKKK00xc\'
,d0KK0KKKKKKKKKKKKKKKKK0xc.
.cO00KKKKKKKKKKKKKKKKKKKKKKKKK0d:.
,d00K0KKKKKKKKKKKKKKKKKKKKKKKKKKKKK0Ol,.
.:k0000KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK0kl\'
\'dO00K0K0KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK000xc\'
.ck000000000KKKK0KKK0K00KKKKKKKKKKKKKKKKKKKKKKKKKKKK0Okc
\'d0000K000KKKK0KKKK00KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK0OOl.
.:k0000KKKK000KKKKKKKKK0KKKKKKKKKKKKKKKKKKKKKKKKKKKKK0OOl.
\'oO00000KK0KKKKKKK00KK0KKKKKKKKKKKKKKKKKKKKKKKKKKKKKK0Ox:.
.:k000000KKKKKK000KKKKKKKKKKKKKK0KKKKKKKKKKKKKKKKKKKKK0Ox;
.lO000000000KKKKKKK00KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK00Ok;
,dO0000KK0KKKK0KKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKKK00Ox;
.ckO000000000KKK0000KKKKK0KKKKKKKKKKKKKKKKKKKKKKKKKKKKK0Ox,
,dOO0000000000000000KKK00KKKKKKKKKKKKKKK000KKK00000KKK00Od\'
.ck0000000000000000KKKKKKKKKKKKKK00OOOOOOOO000KKKKKK0000OOl.
.o000000000000K00KKKKKKKK0OO000O00KXKKKKKKKK00OOOOOkkO00Okl.
,xOOO0000000K00KKKKKKK0OkkOOO0OOOOO0KKKKKKKKKKKKKKKKKK0Oxdc\'
.lO000OOOO00000KKKKKKKOkkkO0KKKKKKKKK0OOOOO0KKKKKK00KKK00Ok:.
;xOO0000OOOO000KKKKKOkk0KXKKKKKKKKKKKKK00KKKK0OOOKKKKKK00Ox; .
.oxkkOO0000OO0KK0K0kok0KKKKKKKKK0000000000000KKKK0kkOK00Oxo. .
.,lxkxkO0O0K000xokKK00000000KK0000K000000000000KKKOxxk; \'. .
,lxkk0K0OOoxKKKK000O0000000000K00K000000000K000x\'\':\' .. .
.:dOOOkoOX00KK00OOOO0000000000000000000000Oo. .,\'.\'. .
, \'xo0K00K0000OOO0000KK000000KK00KK000Ol. ..\'c .
, l.cxK00O00OOO000KKKKK00K0KK0KKK00kc. . .c. .
.\' c..\'.;oOOOO0O0KKKKKKK0000K00K00k: ..;.\' .
.\' :l, \'oOOO0000000K000000K0d, .; , .
, .oo. \'lkkO00000KK00000Oc. .; ; ..
, ;d;. ,oOOO0000K0kOOOOOko;. \', ; .
; ,o,.. .:xO000o\'\'cloc;;cdOko, ;\' ; .
., l:c.. :00x:\'.,::;,;ldO0OOOc ;.. .. .
., .l.;\'.. kkkO0Oxlc;;;:::ckOxdxd,. ,.. ; ..
,.;; .;\'.. dOOkkkO00Od:\'.,lxxkkkdc. ;.. ;..
.,oc\' .,\'... ;xO00000OOO000xxxkkkxo, .; . :\'.
.:c;. \'\',;;;\':odo:k000000OOkxkOOko, .,... .,:.
.,;c,. .\',,lxdxdxxkkO0OO0OOOkd, .,,..\'\':;.
\'lcllo:llxOxdxkkxolllk00kd, .;lccc;c,.
\'l,;clxkdxkkkkkxc\'ccldol;;coo:;;\'..
.:cdoldlllloddolcldcc;:cokkdc;:;.
.,ckkkdlOxlocll;.::l,...... ...
.\'lxxkOkxdd,,.;.
.:coddool.
.:;;.
","https://www.sparkfun.com/products/12723/images.txt","General,
Audio,
Audio,
Materials","0","","11013,
9151,
11580,
10405,
15350",""