"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos"
"12793","COM-12793","Flexible Speaker and Amplifier - 13x18cm","
This is a very thin flexible speaker with included amplifier, perfect for wearable applications where you need a little sound to spice things up. Each flexible speaker is only a little smaller than your average tablet PC and all power and connections to your media device are run through the included amp board.
This speaker / amp combo offers an operating voltage of 3-5V, an amp output of 2W, a frequency range of 800~10k, and a max SPL of 103.8dB. Though this isn\'t a particularly powerful speaker, the applications in which it can be used are unique to this combo.
Features:
- Amp: 1.9 x 0.9\"" (50 x 25.03mm)
- Speaker: 7.08 x 5.11\"" (180 x 130mm)
Documents:
","This is a very thin flexible speaker with included amplifier, perfect for wearable applications where you need a little sound to spice things up. Each flexible speaker is only a little smaller than your average tablet PC and all power and connections to your media device are run through the included amp board.
This speaker / amp combo offers an operating voltage of 3-5V, an amp output of 2W, a frequency range of 800~10k, and a max SPL of 103.8dB. Though this isn\'t a particularly powerful speaker, the applications in which it can be used are unique to this combo.
**Features:**
* Amp: 1.9 x 0.9\"" (50 x 25.03mm)
* Speaker: 7.08 x 5.11\"" (180 x 130mm)
**Documents:**
* [Datasheet](https://cdn.sparkfun.com/datasheets/E-Textiles/Other/2208323.pdf)
* [Frequency Response](https://cdn.sparkfun.com/datasheets/Components/General/12793FRC.jpg)
* [No Load Amp Response](http://cdn.sparkfun.com/datasheets/E-Textiles/Other/MA01 FR.pdf)
* [Product Video](https://www.sparkfun.com/videos#all/11MiD7UTSEE/44)
","2014-04-24 15:49:04.556546-06","34.95","34.9533.231.46","","","1","","","","","","8518.29.0000","120mm","175mm","25mm","0.2000lbs","
:xo:\'\'
,xOOkkkkdcc.
\'dkOOOO0kkOkOOkdc;,. .... .
.okOOOkOkkOO0000000000Oxd;. ....
.okOO00Okk0000OOOOOO00000000Odc\' .,ldkkl;
.okOOOOO0kk0000000000O0000000000000xc\' . ;Oxlc,;dc,
.oOOO0OOOOkkO0000KKK0K00000OOOO000K000OOOdc,. . ..lxOk0Od:\'
.lkOOOOOOOOOxOOOO00000KKKK00000O00OO00000000OOx. . .\'lol;:oc.
.lkOOOOOOOOOOOdOOO00OOOOO0000000000000OOOO0000O: . .:cccdl;,.
.lxkOOOOOOOOOOOOxOO000OOOOOOOO00000000000000000o. . .\',cc.
.cdkkkkOOOOOOOOOOOxO00000OOOOOOOOOOO00O00000000k, .
.cxkkkkOkkkOOOOOOOOOkk00OOOOOOOOOOOOOOOO0OOOO00Oc
.:dxkkOOOOOOkkOOOO0OOOOxK00OOOOOOOOOO0OOO000OOO0d.
.:dxkkOOOOOOOOOOOOOOOOOOOkk0OOOOOOOOOOOOOOOO0000x\'
.cdxkkkOOOOOOOOOOO00OOOOOOOOkxOOOOOOOOOOOOOOOO00O; .
.:dxxkkkkOOO000OOOOO00OOOOOOOOOOxkOOOOOOOOOOO0000l. .
.:odxxkkkOOkOO00000OOOOO00OOOOOOOOOkkkOOOOOOOO000x.
.;ddxkkkkkOOOOOOOO000OOOOOOOOOOOOOOOOOOOkkkOOOO00O;
.;ldxkkkkkkkOOOOOOO00OOOOOOOOOOOOOOOOOOOOOOkkkOOx...
.,lxkkkkkkkOOOOOOOOOOOOOOOOOOOOOOOkkkOOO000d.
\':dxkOOOOOOOOOOOOOOOOOOOOOOOOOOOOOOO0k\'
.;okkOOOOOOOOOOOOOOOOOOOOOOOOOOOO:
.\'cxkOOOOOOOOOO0OOOOOOkkOOO0o.
.;okOOOOOOOOOOOOOOOOO0k\'
.,lxOOOOOOOkOOOO0O:
.:dkkOOOOO00o.
.\'cxkOOd.
.;\'
","https://www.sparkfun.com/products/12793/images.txt","General,
Audio,
Materials","0","","11013,
11580,
9151,
10405,
15350",""