Creative Commons images are CC BY-NC-SA 3.0

Description: ElastoLite® is a fantastic line of flexible electroluminescent (EL) panels, inverters, and connectors that can be sewn into clothing and used in a multitude of other lighting applications. The biggest question we’ve received with these EL panels is, “Where do I start?” We are pleased to introduce the ElastoLite® Kit, an all in one starting kit that includes everything you need to get electroluminescent panels and equipment incorporated into your project! Within this kit you will find a 2" x 2" Green EL panel, an INV135 Inverter, and all the hookups you need to connect the two. All you will need to do is iron the pieces together to shed a little bit of electroluminescent light on your next project.

ELastoLite® is a waterproof electroluminescent lamp line that allows you to apply light to any article of clothing or project. Thanks to a 3-dimensional, elastomeric, membranous polymer thick film, this EL line can be applied to almost any surface with no loss to flexibility and movement.

Note: Make sure you check out the Hookup Guide below for ELastoLite® tips and instructions.

Note: This item may take longer to process due to battery installed in the equipment and therefore does not qualify for same-day shipping policy. Sorry for any inconvenience this may cause.

Includes:

  • 1x ElastoLite Panel - 2x2 inches - Green
  • 1x INV135 Inverter
  • 1x INV135 Inverter Connector (Orange)
  • 1x 1x USB-A to USB Mini B Cable
  • 1x Circuit Tape (3ft)
  • 1x Iron-On Adhesive Strip (2")
  • 2x Elastolite Connector (Straight)

Documents:

Recommended Products

Customer Comments

Customer Reviews

No reviews yet.