"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12836","COM-12836","ELastoLite Kit - 5x3 Inch - Orange","
ElastoLite® is a fantastic line of flexible electroluminescent (EL) panels, inverters, and connectors that can be sewn into clothing and used in a multitude of other lighting applications. The biggest question we\'ve received with these EL panels is, \""Where do I start?\"" We are pleased to introduce the ElastoLite® Kit, an all in one starting kit that includes everything you need to get electroluminescent panels and equipment incorporated into your project! Within this kit you will find a 5\"" x 3\"" Orange EL panel, an INV133 Inverter, and all the hookups you need to connect the two. All you will need to do is iron the pieces together to shed a little bit of electroluminescent light on your next project.
ELastoLite® is a waterproof electroluminescent lamp line that allows you to apply light to any article of clothing or project. Thanks to a 3-dimensional, elastomeric, membranous polymer thick film, this EL line can be applied to almost any surface with no loss to flexibility and movement.
Note: Make sure you check out the Hookup Guide below for ELastoLite® tips and instructions.
Includes:
- 1x ElastoLite Panel - 5x3 inches - Orange
- 1x INV133 Inverter
- 1x INV133 Inverter Connector (Green)
- 1x 1x USB-A to USB Mini B Cable
- 1x Circuit Tape (3ft)
- 1x Iron-On Adhesive Strip (2\"")
- 2x Elastolite Connector (Straight)
Documents:
Videos
","ElastoLite® is a fantastic line of flexible electroluminescent (EL) panels, inverters, and connectors that can be sewn into clothing and used in a multitude of other lighting applications. The biggest question we\'ve received with these EL panels is, \""Where do I start?\"" We are pleased to introduce the ElastoLite® Kit, an all in one starting kit that includes everything you need to get electroluminescent panels and equipment incorporated into your project! Within this kit you will find a 5\"" x 3\"" Orange EL panel, an INV133 Inverter, and all the hookups you need to connect the two. All you will need to do is iron the pieces together to shed a little bit of electroluminescent light on your next project.
ELastoLite® is a waterproof electroluminescent lamp line that allows you to apply light to any article of clothing or project. Thanks to a 3-dimensional, elastomeric, membranous polymer thick film, this EL line can be applied to almost any surface with no loss to flexibility and movement.
**Note:** Make sure you check out the Hookup Guide below for ELastoLite® tips and instructions.
**Includes:**
* 1x ElastoLite Panel - 5x3 inches - Orange
* 1x INV133 Inverter
* 1x INV133 Inverter Connector (Green)
* 1x 1x USB-A to USB Mini B Cable
* 1x Circuit Tape (3ft)
* 1x Iron-On Adhesive Strip (2\"")
* 2x Elastolite Connector (Straight)
**Documents:**
* [Hookup Guide](https://learn.sparkfun.com/tutorials/elastolite-hookup-guide/)
* [Inverter Instructions](https://cdn.sparkfun.com/datasheets/Components/EL/Instructions.pdf)
* [Elasto-Nightlight](https://learn.sparkfun.com/tutorials/elasto-nightlight)
* [Elastolite Assembly Video](https://www.sparkfun.com/videos#all/aa3HT1FPj3g)
* [ElastoLite Temporary Tattoo](https://www.sparkfun.com/videos#electricute/TS4Y5sNOWKo)
* [Kit Wishlist](http://sfe.io/w87115)
* [Product Video](https://www.sparkfun.com/videos#all/XF5CMB9nfok/10)
**Videos**
","2014-05-01 13:57:18.230098-06","49.95","49.9547.4544.96","","","1","","","","","","9405.40.6000","190mm","150mm","33mm","0.3308lbs","
.:c\'
.:dxxxxdl,.
.;dxxxxxxxxxxxo;
\'lxxxxxxxxxxxxxdl:.
.cxxxxxxxxxxxxxdolooc.
;dxdoc:loxxxxxdollll;.
\'dxxo:;;:ldxxdollc;\'
loddxddxxdollc,.
\',,. \'ldlodddol:. ..\',..
::,\',;l .,looc\' ...,;;\',;,..
\'klodokdk. ....\'\';;;\'..\',;,..
ckdodlood. ....\'\'\'\'\'\'\'\'\'\'\'\'..\'\'\'....
...\'.:kO0OOkkk: ....\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'..\',;\'....
.,;cdxk0K00KOo:,. .....\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'..\';;\'....
.lOKK00KOOK0kc. .....\'\'\'\'\'\'\'\'\'\'\'\'\',\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'..\',;.
c0XXXKKK0KKO: .....\'\'\'\'\'\'\'\'\'\'\'\',,;;;\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'...
.,x00KKKK0OK0l .....\'\'\'\'\'\'\'\'\'\'\'\'\',;;;;;;\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'.... .......
,kO0kklxkxxc. .....\'\'\'\'\'\'\'\'\'\'\'\';c;;;;;;,\'\'\'\'\'\'\'\'\'\'\'\'\'\'.....
..\':;;::. .....\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'odc\',,\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'.... .
..,..\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',,..... .
..;:;\'.\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',,\'.... ........
..,:;\'..\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\',....
. .\'::\'.\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'.....
.\'. .\',,\'..\'\'\'\'\'\'\'\'\'\'\'\'\'\'\'.....
,, ..,:;\'..\'\'\'\'\'\'\'\'\'.....
\',. .\';:,..\'\'\'\'\'.....
.;\' ..;:,\'...... .
.;, ..,;\'... .....
,;. . .....
\'c. ...
... .......
...co, ...
.o00d.
..
","https://www.sparkfun.com/products/12836/images.txt","ElastoLite,
Kits","0","","https://www.youtube.com/watch?time_continue=1&v=YmYDFzPLMP0",""