"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "12843","PRT-12843","Beaglebone Black Enclosure - Black Plastic","
The Beaglebone Black is a great credit-card-sized development platform with a fast growing community, why would you not want to keep your board safe and sound inside this black opaque plastic enclosure? These cases protect your Beaglebone Black from things like rogue wires that might short it out while still allowing full access to the board! Simply snap the BBB into the bottom half of the enclosure, then snap the two sides together.
As you may have noticed, these Beaglebone enclosures are actually an opaque black color. The enclosures are perfect for blending your enclosed BBB into a black surface, giving your project a sleeker look.
The enclosure provides slots to access each header, USB ports, power jack, ethernet jack, power buttons, MicroHDMI, MicroSD card, as well as feet and vents to ensure the board gets proper cooling and slide-in wall mounting slots. All of the status LEDs on the Beaglebone Black are visible through the case thanks to light pipes embedded in the design. This is a really durable case that will do a great job protecting your Beaglebone Black!
Features:
Documents:
","The Beaglebone Black is a great credit-card-sized development platform with a fast growing community, why would you not want to keep your board safe and sound inside this black opaque plastic enclosure? These cases protect your Beaglebone Black from things like rogue wires that might short it out while still allowing full access to the board! Simply snap the BBB into the bottom half of the enclosure, then snap the two sides together. As you may have noticed, these Beaglebone enclosures are actually an opaque black color. The enclosures are perfect for blending your enclosed BBB into a black surface, giving your project a sleeker look. The enclosure provides slots to access each header, USB ports, power jack, ethernet jack, power buttons, MicroHDMI, MicroSD card, as well as feet and vents to ensure the board gets proper cooling and slide-in wall mounting slots. All of the status LEDs on the Beaglebone Black are visible through the case thanks to light pipes embedded in the design. This is a really durable case that will do a great job protecting your Beaglebone Black! **Features:** * 10 x 6.5 x 3 cm **Documents:** * [Product Video](https://www.sparkfun.com/videos#all/QwwuxhM9eyk/90) ","2014-04-17 13:23:55.442687-06","7.95","7.957.557.16","","","","","","","","","3923.10.0000","100mm","65mm","30mm","0.1600lbs"," .;ldkkOOkxdl;. .;oOKKKKKXXNNXXXXXXko;. .:x0KXNXKNXXNKX0XNNNNNXXXXKkl;. \'lk000ONNNXXNNNNNNNNNNNNNNNNNXXXXXKkl;. ,oOOOKXXXKNNNNNNNNNNNNNNNNNNNNNNNNNNXXXXXXOxc,. .;d00KXXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXXXXXKKX0dc\' .cxKKXXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXXXXXXXXXKx; ,lOKKXXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXXXXXXXXXXk. ;o0KKXXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXXK0kOKKKXXKc .:d00KXXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXKKd, .kKko:: .cxK0KXXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXKKk0NKx:,lkd:;cc, \'oOK0KXXNNNNNNNXNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNNXXNXXKK0, kNNX0xc;:lolc\' ;dKXXXXXNNNNXXXXXXXNNNNXXXXNNNNNNNNNNNNNNNNNNNNNNNNNNNNXKKKNNNXXNNNoKKkc;:loooooc. .:xKXKXXXXXXXXXXXXXXXXXXXXXXXXXXNNNNNNNNNNNNNNNNNNNNNNNNXKKKXNXNNNNNNNXOo;;coooooooo: .:kXXX0X0XXXXXXXXXXXXXXXXXNNNNXXNNXNNNNNNNNNNNNNNNNNNNNNNNXKXNNNNNWWNNNKx:;:loooooooooo, ;0XXXXXXXXXXXKKK0XXXXXXXXXXXXXXNNXXXNNNNNXNNNNNNNNNNNNNNXXXKKNWWNNWNNKkl;:loooodoooooool. c:oOKXXK0K0KKXXXXXXXXXXXXXXXXXXXXXXXXXXNXNNNNNNNNNNXXXXNXKKXNNWWNNXOo;;coooodoooodoooooc clc;;lx0XXKKXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXNNNNNXXXXXXXKKXNNNNNNNKx:;:looddddddddddoodol. ;oodol:;:lk0XXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXXKKXNNNNNNNXkl;;cooddddddddddddddol\' ;oddddddol::cdOKXKKXXXXXXXXXXXXXXXXXXXXXXXXXXNXXKKKNNNNNNNX0d;;:oodddddddddddddddo:. .odxddddddkkolc:lxOKXKXXXXXXNNNXXXXXXXXXXXXXXXXXXNNNNNNXKxc,:loodddddddddddddddl\' cddxxxxddOX0O0kdl::lx0XXXXXXXKXNNXXXXXXXXXXXXXXXXXNNXOl,;coodddddddddddddddo:. \'odddddxxON00WNNKOxoc:cokKXXKXXXXNNXXXXXXXXXXXXXXXKd:,:loddddddddddddddddl, .lkK0kxddxNNNNNNNXXXOxdlc:cdOKXKKKXXXXXXXXXXXXXXOl,:loodddddddddddddddd:. ;xKNNNK0kKNNXNXXXXNNxddddolc:ox0KKXXXXXXXXXX0o;;cooddddddddddddddddl, .dOo,,okOXXKXXXNNNNkdddddddxdlccoOKXXXXXKx:,:ooddddddddddddddddd:. dxkO0XXNNNN0xxxx0KOxddddod0XXXXXxooooddddddddddddddddo, ,dxxxxkOKXXKdddxONNX00kxxxOO0OOOkxdddddddddddddddddc. .;oxxxxkOOxxxxkNNNNNN0dxkkkkkkkxddddddddddddddo;. .\':dxxxxxxxxXNNNNNKxxkkkkkkkxddddddddddddc. .,ldxxxxk0KXXNXdxxkkkkkxxdddddddddo;. .:oxxxxxO0Kxxxkkkkkxxdddddddl\' .,cdxdddddxkkkkkxxddddd:. .;lddxxkkkkkxxxdl\' .:oxxkkxdc,. . ","https://www.sparkfun.com/products/12843/images.txt","Enclosures, Beagle","0","","12857",""