Creative Commons images are CC BY-NC-SA 3.0

14.95

added to your
shopping cart

quantity
In stock 154 in stock
14.95 1+ units
13.46 10+ units
11.96 100+ units

Description: The Magician Chassis is our latest robot platform from Dagu. It features two gearmotors with 65mm wheels and a rear caster. The chassis plates are cut from acrylic with a wide variety of mounting holes for sensors, controllers, power, etc. Simply bolt the two pre-cut platforms together, attach the motors and caster and add your favorite robotics controller. This kit includes all of the parts needed to assemble the chassis as well as a 4xAA battery holder with barrel jack termination.

This new version comes with new hardware that matches what the instructions actually say is in the kit. No more confusing mix-ups or inconsistencies!

Note: The chassis requires assembly but has detailed instructions.

Dimensions: 110 x 174mm

Features:

  • Max Motor Voltage: 6VDC
  • No Load Speed: 90±10rpm
  • No Load Current:190mA(max.250mA)
  • Torque: 800gf.cm
  • Stall Current: ~1A
  • 65mm Diameter Wheels (30mm Wide)
  • Plastic Rims with Solid Rubber Tires
  • Dual Output Shafts
  • Wheel Encoder Boards Included

Documents:

  • Did you guys fix the issue where one motor is faster than the other?

    • I don’t think yo can call that an “issue”. It’s just the way little permanent magnet motors are, they nearly all turn faster in one direction than the other. With a fresh battery, you can run some trials and work out a table of PWM values that make your robot travel straight. But that falls apart as soon as the battery begins to drain. The real solution is to set up encoders for each wheel and write code to keep the wheels turning at the same rate for a straight line, or in specific ratios for various rates of turn. This kit does come with the toothed encoder wheels that you need to do this, but you will have to buy the sensors.

  • dumb question but am I suppose to glue the encoder boards on? One of them is very loose. Same question for the wheels as they are only slightly snug.

  • Am I reading this correct…This revision of the chassis includes the Wheel Encoder Boards? Is this the SEN-12617 RedBot Sensor Wheel Encoder Board?

    • Nope, the chassis includes the gear like pieces of acrylic that board reads. I believe they are both technically encoder boards though.

  • I just purchased the Inventor’s Kit and I would like to get rolling!

    Do I need any other components (that aren’t already included in the Inventor’s Kit) to get the Magician Chassis to function (e.g. motor drivers, bridges, shields, diodes, transistors, etc.)?

    If someone could help me, that would be awesome. I would really like to purchase this.

    • You will need a motor driver of some sort. You may also want to look at out Redbot board which we bundle with this chassis for the Redbot kit. Its basically an Arduino with built in motor drivers. Or you can just go with plain motor drivers. If you have any other questions feel free to email techsupport@sparkfun.com and they should be able to help.

Also Purchased

Motor Driver 1A Dual TB6612FNG

Motor Driver 1A Dual TB6612FNG

Out of stock ROB-09457

The TB6612FNG motor driver can control up to two DC motors at a constant current of 1.2A (3.2A peak). Two input signals (IN1 …

8.95
H-Bridge Motor Driver 1A

H-Bridge Motor Driver 1A

In stock COM-00315

Faster, cheaper, smaller, better, right? The SN754410 Quad Half H-Bridge is just that. Capable of driving high voltage motors…

2.35
Resistor Kit - 1/4W (500 total)

Resistor Kit - 1/4W (500 total)

In stock COM-10969

Resistors are a good thing, in fact, they're actually crucial in a lot of circuit designs. The only problem seems to be that …

7.95
Infrared Sensor Jumper Wire - 3-Pin JST

Infrared Sensor Jumper Wire - 3-Pin JST

In stock SEN-08733

Three pin JST connector with red, black, and yellow colors. 5 inch wire outs. This cable comes fully assembled as shown and c…

1.5
Triple Axis Magnetometer Breakout - HMC5883L

Triple Axis Magnetometer Breakout - HMC5883L

Only 9 left! SEN-10530

This is a breakout board for Honeywell's HMC5883L, a 3-axis digital compass. Communication with the HMC5883L is simple and al…

14.95