"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12872","SEN-12872","Vernier Sensor - pH Sensor","
This is the Vernier pH Sensor, a simple device that can be used to measure the acidity and basicity of liquids. This Vernier sensor can be used in a multitude of applications including acid-base titrations, pH monitoring in home aquariums, analysis of water quality in lakes and streams, and more.
Each pH sensor probe is a sealed, gel-filled, type with a hard outer epoxy body that can function in a temperature range of 5 to 80°C. Additionally, these sensors can test in the typical pH range of 0-14 and each have an accuracy of +/- 0.2 pH units.
Vernier Software and Technology has been a leader in data collection and analysis for educators world-wide. They were amongst the first companies to design and promote the use of computers, sensors, and data collection in K-12 classroom laboratory experiments.
Note: Due to manufacturer’s restrictions, we can only ship these to the USA. Sorry world!
Features:
- Type: Sealed, gel-filled, epoxy body, Ag/AgCl
- Temperature range: 5 to 80°C (41 to 176°F)
- Range: pH 0–14
- Accuracy: +/- 0.2 pH units
- Isopotential pH: pH 7
Documents:
Videos
","This is the Vernier pH Sensor, a simple device that can be used to measure the acidity and basicity of liquids. This Vernier sensor can be used in a multitude of applications including acid-base titrations, pH monitoring in home aquariums, analysis of water quality in lakes and streams, and more.
Each pH sensor probe is a sealed, gel-filled, type with a hard outer epoxy body that can function in a temperature range of 5 to 80°C. Additionally, these sensors can test in the typical pH range of 0-14 and each have an accuracy of +/- 0.2 pH units.
Vernier Software and Technology has been a leader in data collection and analysis for educators world-wide. They were amongst the first companies to design and promote the use of computers, sensors, and data collection in K-12 classroom laboratory experiments.
**Note:** Due to manufacturer’s restrictions, we can only ship these to the USA. Sorry world!
**Features:**
* Type: Sealed, gel-filled, epoxy body, Ag/AgCl
* Temperature range: 5 to 80°C (41 to 176°F)
* Range: pH 0–14
* Accuracy: +/- 0.2 pH units
* Isopotential pH: pH 7
**Documents:**
* [User Manual](https://cdn.sparkfun.com/datasheets/Sensors/Biometric/ph-bta.pdf)
* [Arduino and Vernier Sensors](http://www.vernier.com/engineering/arduino/)
* [Product Page](http://www.vernier.com/products/sensors/ph-sensors/ph-bta/)
* [GitHub](https://github.com/VernierSoftwareTechnology/arduino) (Example Code)
* [Product Video](https://www.sparkfun.com/videos#all/fRPEnFqhlmQ/166)
**Videos**
","2014-05-08 15:50:25.528423-06","78.95","78.95","","","","","","","","","9031.80.8070","60mm","60mm","270mm","0.5104lbs","
..
....
.....
.......
.col,.... ....
.dkkkko\'.. ......
.;ldolk0ko.. ..
.;ldoc,\'\',o0kx,.
.;ldoc;\'\',;,..coc\'.
.;ldol;,,,;;..
.;lddl:,\',;;\'.
.;lddol:;;;;,.
.;oOK0kdolc::::,.
,lOKKK00kd:clc;.. ...
.cxKKKK0Oxdodxx;. \'lxxdodxl;
.;o0KKK0Okdodxkkxl, ;xo,. .cd.
.,lkKKK00kxddxkkxl,. .dl. \':lldoddkl,.
\'ckKKKK0Oxxxxkkxl;. ;x: .ckxo:ldxo:O;;dx;
.:d0KKK00kxxxkkko;. ;k: ;Okolodkxddkc .dd.
.ok0K00OkkkOkkd:\'. \'kc.oOxoxOxdcd0dcx. cx.
\':xdlOK0OOOkdc\'. .ko\'x0kxOd;.,ldokOx. xl
.,cdkkkkkOO0Oxc\'. xdlOKK0xc;lxdxkodO: ld
.dxxxxdl;\'..... lxO0KKKOOxccdOdcxOl kc
.ld:lc,. .;ck00Od:::oOxxk0x, oo.
;k:. .,, .odolxkkOkOxo, ;dc.
:O, .\' .ldoldkOkxdd:\'. ..;cd:.
.ko .,:lxOk0kc..,:OKxdkOOxxdl:;:cloxkdc,.
.xc .:oOO0KKK0000k00xdKdlxooooolcc:;,\'..
cd. \'dO0KXXKK000000KKkoKdc.
.lo. .lkxKK0000000O0KKKkoKd:.
.cxc. .\';coxxod....ck0000Oo;\'xooKd:.
.:dxoc;,,\',,;:coxk0kdlOKkll. .c,. .ckl. \'klxKo:.
.,;:ccccc:;\'.. oKOk;. .cd\' .. lxlOkl;
\'0x;.. .. ;kodkdc\'
.o\' .... \':::lkxdxdl;
.,. .. .\'dO00Oxxxd:.
od:..lkxOOOkOko,
oxcclddlc::,.
.\'\'..
","https://www.sparkfun.com/products/12872/images.txt","Vernier,
Biometrics","0","","https://www.youtube.com/watch?time_continue=1&v=sRws6_Hxrh8","12858"