×

Due to the impacts of the coronavirus outbreak, we are experiencing longer than normal lead times on certain products. We encourage back-ordering out-of-stock items to receive them as soon as possible.

EL Wire Chasing Adapter Cable

This is an Chasing EL Wire Adapter Cable, a simple connector that splits up the four wires in a Chasing EL wire allowing them to be individually powered or controlled. On one side of this cable is a 4-pin JST SMP connector that can be attached to a chasing EL wire, while on the other side are three 2-pin JST PHR-2 connectors which are used in more standard EL applications.

Two of the JST PHR-2 connectors are only equipped with one wire and one unused pin while the last connector has two wires (this extra wire supports common ground). With this adapter cable you will be able to use your Chasing EL Wires with our EL Sequencer and EL Escudo Dos products!

  • 155mm (6") L

EL Wire Chasing Adapter Cable Product Help and Resources

Heartbeat Straight Jacket

June 4, 2009

An EL project that displays one person's heartbeat on another person's costume.

EL Sequencer/Escudo Dos Hookup Guide

December 3, 2015

A basic guide to getting started with the SparkFun EL Sequencer and Escudo Dos to control electroluminescence (EL) wire, panels, and strips.

Getting Started with Electroluminescent (EL) Wire

July 13, 2018

This guide will help you get started with electroluminescent (EL) wire, tape, panel, chasing wire, and bendable wire to let your project glow!

White Wire Explanation

The white wire is the common ground. You need that attached for each EL to light up.


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.