"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12946","TOL-12946","NinjaFlex 3mm - 0.75kg (Fire)","
Ninjaflex, or TPE (thermoplastic elastomer), is an exciting combination of sheer strength, low-temperature performance, abrasion resistance, and flexibility. Simply put, it is the stretchiest material we\'ve seen come out of a 3D printer. This fire (red) 3mm diameter filament comes in a 0.75kg coil.
Ninjaflex sticks well to most print surfaces and adheres to itself well so parts don\'t delaminate easily. Optimal extrusion temperature can range from 210-230C, with a heated bed temperature of 30-40C.
Note: The flexibility of this material makes it nearly impossible to print using a standard extruder, it is highly recommended to use the Flexystruder Tool Head with this filament.
Documents:
Videos
","Ninjaflex, or TPE (thermoplastic elastomer), is an exciting combination of sheer strength, low-temperature performance, abrasion resistance, and flexibility. Simply put, it is the stretchiest material we\'ve seen come out of a 3D printer. This fire (red) 3mm diameter filament comes in a 0.75kg coil.
Ninjaflex sticks well to most print surfaces and adheres to itself well so parts don\'t delaminate easily. Optimal extrusion temperature can range from 210-230C, with a heated bed temperature of 30-40C.
**Note:** The flexibility of this material makes it nearly impossible to print using a standard extruder, it is _highly recommended_ to use the [Flexystruder Tool Head](https://www.sparkfun.com/products/12945) with this filament.
**Documents:**
* [Taz Filament Mounting](https://www.lulzbot.com/support/filament-mounting)
* [Filament Guide](https://www.lulzbot.com/sites/all/themes/lulzbot/images//LulzBot_3D_Printing_Filament_Guide.pdf)
* [Slic3r Configs](https://www.lulzbot.com/support/taz-slic3r-profiles)
* [MSDS](https://cdn.sparkfun.com/datasheets/Tools/MSDS_NinjaFlex.pdf)
* [Product Video](https://www.sparkfun.com/videos#all/-iM0OJjp5KA/132)
**Videos**
","2014-06-12 12:43:27.36221-06","59.95","59.95","","","","","1","","","","8479.89.9899","204mm","204mm","77mm","3.0000lbs","
....\';:cllooddddxxxodddoolc:;,\'...
..\';:ldxxkkkxxxxxxxddddddddddxxxxxxxxkxxxxdxoc;,..
.,:ldxxxxxxdddddddxddddxdddddddddddddddddddddddxddxxxxxxoc;..
.\':oxxxxxxxdddddddddddddxxddddddddddddddddddddddddxddddddddddxxxdod:\'.
.;oxxxxddddddxxxxdddddddddddxxdddddddddddddddddddddxdddddddddddooooddxxxxl;.
.:dxxxxdddddxxxxxxxxxxxxxxdxdxxxOKXK0OKKKKKKK00Okxxxxxdddddddddddddxddddddddxxxo;.
\'oxkkkxxxxxxxdxxxxxxxxxxxxxxkO0XNNXNXOXNWWWWWWWWWK0KNNK0Oxxddddd;,,,,,,;;,,,,,,,,,cxc.
.oxkkxxxxxxxxxxxxxxxxxxxxxxk0XNNWWWNXKK00KKKKKKKKK0k0XNWWWNNX0kxxd. ............. lxdc.
;xxkxxxxxxxxxxxxxxxxxxxkkx0KKKKXXXKOOKXNNNWWWWWWWWNNXK0kOKNWNXXK0kd; ......... .. .dxxd,
:xkkkkkkkxxxkkkkkkxxxxxxxxKWWWWWN0kKNNNNNWWWWWWWWWWWWNNNNKkxOKXNNNX0o. .... ... . ;dxxx,
,xkOOOOOOOOOOOOOOOOOOOOOOkOWWWWWWXxKNNNNWWWWWWWWWWWWWWWNNNNXxxNWWWWWNx; .,,.. . ldxxd.
okkxxxxxxxxxxxxxxxxxxxxxkkOXNNXXXXOOXNNWWWWWWWWWWWWWWWWWNNNOxONWWWWWXxo ..\',,;... .... .dxxx,
xkkkkkkxxkkkkkkkkkkkOOOO0OkkKNNNWWWKO0KNWWWWWWWWWWWWWWWNK0O0NNXKKKK0kkx,...................lxxx;
lkkkkkxkkOO0000000OOOkkkkkkkk0XWWWWWNNXKO0KKKKKKKKKK0000KXNNWWWNX0xkOOOOOOkkkxxxxxxxxxxxxxxxkxx.
.xkk0000OOOkkkkkkkkkkkkkkkkkkOOO0KXNWNK0KNWWWNNNNWWWXOXNNWWWXKKkkkkkkkkkkkkOOOOOOOOkkkkkkkkkkxc
,xkkkkkkkkkkkkkkkkkkkkkkkkOkkkkOOOOOOOKKXXXNNNNNNXXXKk00K0OkkOOkxxxkkkkkkkkkkkkkkOOOOOO0Okkxc
,dkkkkkkkkkkkkkkkkkOOOkkkkkkkkkkkkk0OO0000KOOK0000OO0OkOkkkkkkkkkkkxkkkkkkkkkkkkkkkkkkkkxd:
\'lxkkkkkkkkkkOOOOkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkxl;.
.;:oxkkkkOOOOkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkxo:,,.
l;;;codxkkkkkkkkkkkkkkkkkkkkOkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkOkkkkkkkxdl:;,,,c
,x:;;;;clodxkkkkkkkkOOOkkkkOOkkkkkkkkkkkkOkkOkkkkkkkkkkkkOOkkOkkkkkkkkkkOOOkkkxxdoc:;,,,,;x\'
:ko;;;;;::llddxkkkOOkkkkkOOOOOOkOOOOOOOOkk0OkOOOOOOOOOOOOOOOkkOOOOOOOkkkkkkxxdolc:;;;,,,;dk,
:kklcc:;;::::lodxxxkkkkOOOOOOOOOOOO000000000000000OOOOOOOOOOOkkOkkkkkkxxxdolcc:::;;;;;,;lkk.
\'kOOocll::::::cccoodxxkkkkOOOOOOOO0KKKKKKXXXXXXXXX00OOOOOOOOkkkkkkkxxdoolcccc:::::;;;;clOOd
lO00k::llc:c:ccccclllodxxxxkkkOOOOOOOOOOO0000OOOOOOOOOOOOOOkkxxxdoollllcccccc:::;;;:olO0k.
.d0KK0o::llllcccclllloooodddxxxxkkkOOOOOOOOOOOOOOOOOOOkkxxxxddoooololllllccc:::;;:lld0Kk\'
.oOKKX0dc:cllollllloooooddddxxxkkkkkkkkkkkkkkkkkkkkkkkkkxxddddooooololccc:::::clld0K0d\'
;d0KXX0xlcccllooooooododdxxxxxxxkkkkOOOOOOOOOOkkkkkxxxxxxddddoololllcccc:cllod0KKkc.
.:xOKXXX0xolllllodddxxxxxxxkkkkkkkkkkkkkkkkkkkkkkkkxxdxdddddooollllclolodxOKKOxc.
.;dk0KXXXKkxoooooddddxxkkOOOOOOOOOOOOOOOOOOOkkkkkkkkxxddddooooooodxxOKKK0kd:.
\'cxk0KXXXX0OkxddxxxxkkkkkkkOOOOOOkkkkkkkkkkkkkkxxxxxxdddddxkO0KXKK0kxc\'
\':dkO0KXXXNXK000OkkkOOOOOOOOOO00OOOOOOOOOkkkkkkkkkOO0KXXXXK0Okd:\'
.\':lxOO0KKXXNNNNXXXKKKKKKKKK0000000000KKKKKKXXXXXK00Okdl;\'.
..;coxO000KKKXXXXXXXXXNNNNXNNXXXXXXKKKK00OOxoc,.
..,:clodxkO000000000000OOkxdol:;\'..
.......
","https://www.sparkfun.com/products/12946/images.txt","3D Printing","0","","https://www.youtube.com/watch?time_continue=1&v=LdwzKZKTMPI",""