Creative Commons images are CC BY-NC-SA 3.0

$ 59.95

added to your
shopping cart

quantity
Only 9 left! 9 in stock
59.95 1+ units
53.96 10+ units
47.96 100+ units

Tags

Description: Ninjaflex, or TPE (thermoplastic elastomer), is an exciting combination of sheer strength, low-temperature performance, abrasion resistance, and flexibility. Simply put, it is the stretchiest material we’ve seen come out of a 3D printer. This snow (white) 3mm diameter filament comes in a 0.75kg coil.

Ninjaflex sticks well to most print surfaces and adheres to itself well so parts don’t delaminate easily. Optimal extrusion temperature can range from 210-230C, with a heated bed temperature of 30-40C.

Note: The flexibility of this material makes it nearly impossible to print using a standard extruder, it is highly recommended to use the Flexystruder Tool Head with this filament.

Documents:

Recommended Products

Customer Comments

Customer Reviews

No reviews yet.