"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12948","TOL-12948","NinjaFlex 3mm - 0.75kg (Snow)","
Ninjaflex, or TPE (thermoplastic elastomer), is an exciting combination of sheer strength, low-temperature performance, abrasion resistance, and flexibility. Simply put, it is the stretchiest material we\'ve seen come out of a 3D printer. This snow (white) 3mm diameter filament comes in a 0.75kg coil.
Ninjaflex sticks well to most print surfaces and adheres to itself well so parts don\'t delaminate easily. Optimal extrusion temperature can range from 210-230C, with a heated bed temperature of 30-40C.
Note: The flexibility of this material makes it nearly impossible to print using a standard extruder, it is highly recommended to use the Flexystruder Tool Head with this filament.
Documents:
Videos
","Ninjaflex, or TPE (thermoplastic elastomer), is an exciting combination of sheer strength, low-temperature performance, abrasion resistance, and flexibility. Simply put, it is the stretchiest material we\'ve seen come out of a 3D printer. This snow (white) 3mm diameter filament comes in a 0.75kg coil.
Ninjaflex sticks well to most print surfaces and adheres to itself well so parts don\'t delaminate easily. Optimal extrusion temperature can range from 210-230C, with a heated bed temperature of 30-40C.
**Note:** The flexibility of this material makes it nearly impossible to print using a standard extruder, it is _highly recommended_ to use the [Flexystruder Tool Head](https://www.sparkfun.com/products/12945) with this filament.
**Documents:**
* [Taz Filament Mounting](https://www.lulzbot.com/support/filament-mounting)
* [Filament Guide](https://www.lulzbot.com/sites/all/themes/lulzbot/images//LulzBot_3D_Printing_Filament_Guide.pdf)
* [Slic3r Configs](https://www.lulzbot.com/support/taz-slic3r-profiles)
* [MSDS](https://cdn.sparkfun.com/datasheets/Tools/MSDS_NinjaFlex.pdf)
* [Product Video](https://www.sparkfun.com/videos#all/-iM0OJjp5KA/132)
**Videos**
","2014-06-12 12:42:52.766334-06","59.95","59.95","","","","","1","","","","8479.89.9899","203mm","203mm","77mm","3.0000lbs","
.................
..\',:clodxkkkkkkkkkkxxOkkkkkkkkkkxdolc:,\'..
.\';:oxkkkkkkkkxddddddddddddxddddddddddddxxxkkkkkkkkxoc;\'.
.\':oxxxxxxxdddddddxxxxddddddddddxddddddddddddxxxdddddddddxxxxxxo:\'.
\'cdkkkkkxxxdxddddddddddxxxxddddddddxdxddddddxxxxxxxddddddddddxxxxxxxxxdc,.
.,lxkxkxxxxxxxxxxxxxxxxxxxdxxxkO00OxOOO0000OOOkxxxxxxxxxddddddoolcc::;;;,;,..lo;.
.lkkkkxxxxxxxxxxxxxxxxxxxxxxkO0KKNXK0NWWWWWWWWWN0ONWNK0Okxxxx:. ...\'\'\'\'........,dxo,
.lkkkkkkkkkkkkkkkkxxxxxxxxkO0XNWWMWWN0O0KKXXXXKKK0O0XWMWWWNXKOkxl. ..\'.\'\'.\'\'\'..\'...lkxd\'
;xkkxxxxxxxxxkkkkkkOOOOOkk0KKXXXNNKOOKXNWWWWWWWWWWWNXK0O0XNXXXXK0kd, ............ \'dkxl
:xkkxxxxxxxkkkkkkkkkkkkkkkXWWWWWN0kKNNWWWWWWWWWWWWWWWWWNNKOONWWWWWNkxc. .;c;;... .\'\'...:xxo
.xxO0OOOOO000000000000000kOWMMMMWNk0NNWWWWWWWWWMMMWWWWWWWNNKkKWMMMWWKdkd. \'\'\'\'\'......\'\'\',,lkx;
;xkkkkkkkkkkkkkkkkkkkkkkkkkXNNNXXXKOKNWWWWWWMMMMMMMWWWWWWNKOKXXXXXXKkkkkx:;:ccloodkkkxxxxxxxkxl
\'xxkxxxxxxxxxxxxxxkkkkOOO00kkKXNNWMWX0KKXNWWMMMMMMWWWNXKK0KNWWWWNXOxO0OOOOOkkkxxkkkkkkkkkxxkkk:
oxxkkxxxxkkOOOO00000OOOkkkkOOO0XWMWWWNNXk0XXXXXKKKKX0ONWWWWMWNKOkOOkkkkkkkOOOOO0OOOOOkkkkkkkx.
.dxxO00000OOOkkkkkkkkkkkkkkkOO0OO00KKXKOXNWWWWWWWWWKO0k0KKK0OOOOkkkkkkkkkkkkkkkkkkkOOO000kkd\'
.lxkkkkkkkkkkkkkkkkkkkkkOOOOkkkkkOOOk00OO00KKOOKK0OO000kkOkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkxo\'
;dxkkkkkkkkkkkkkkOOOOkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkxkkkkkkkkkkkkkkkxkkkkkkkkkkkxd:.
..:dxkkkkkkkkkOOOkkkkkkkkkkkkkkkkkkkkkxxxkkkxkkkkkkkkxxkkxkkkkkkkkkkkkkkOkkkkkkkkkxo:.
,x. .,ldxxkkkOkkkkkkkkkkkkkkkkkkkkkkxxkkxkkkkxkkkkkkkkxxkkkkkkkkkkkkkkkkkkkkkOkxxdl;. \'
.dx. .,cdxxkkkkkkkkkkkkkkkkkkkkkkkxkkkkkkkkxkkkkkkkkkkkkkkkkkkkkkkkkkkkkkkxxoc,. .;
;xx; ..,:oxxkkkkkkkkkkkkkkkkkkkkkkkkkkkO0kkkkkkkkkkkkkkkkOkkkkkkkkkxxoc;.. l
;xxo ..,:ldxkkkOOOOOOOkkkkkOKKKKKKKKKKKKKKKOkkkOOOOOOkkkkxdlc;\'.. .o
.xxd\' ...,;clodxxkOOOOO00000OOOOOOOO000OOOOOkxdol:;,\'.... cc
lxxd. ...........\'\',;;::::ccc:::::;;;,,\'\'............. .cd\'
.lddd;. .............................................. \'oo;
.cdddo;. .............................................. ...,odo;
;oddxdc\'. ............................................. ...\'cddol.
.:oddxxd:.. ................................................ .....\'cdxdol,
.;odddc;,\'.........................................................,:oxxdddc\'
.:odxxkkxol:,............................................\';:ldxkxxxxdc\'
.,cdxxxkkOOkdoc;,\'.......\'\'\'\'\'\'\'\'\'\'\'\'........\',;:lodkOOkkkxxxxl;.
.\':ldxkkkkOOOOOkxddolccc::::::ccclldxdxkO0OOOOOOkkkkkoc,.
.\';cldxOOOOOOOOO000OOOO0OOOOO00OOOOOOOkxol:,..
..\',;:ccllloooooollcc::;,\'..
","https://www.sparkfun.com/products/12948/images.txt","3D Printing","0","","https://www.youtube.com/watch?time_continue=1&v=LdwzKZKTMPI",""