ABS Filament 3mm - 1kg (Black)

This is a 1kg (2.2lb) reel of 3mm black ABS (acrylonitrile butadiene styrene) plastic filament for 3D printing. ABS is a great general purpose filament with high strength and good print quality. ABS is one of the most popular 3D printing materials available due to its strength and ease of printing. This filament is an incredibly durable plastic that can be used in prototypes or even the parts found on your TAZ 3D printer!

ABS prints can be sanded or smoothed using an advanced technique with acetone. With this technique, you can have ABS parts that are glossy and smooth, while simultaneously strengthening the parts themselves by binding the printed layers together. The material comes on a heavy-duty plastic reel and vacuum sealed to keep out any moisture.

  • Diameter: 3mm (0.118 inches)
  • Quantity: 1 kg (2.2 pounds)
  • Hot End Temperature: 230°C -- 250°C
  • Print Surface Temperature: 110°C
  • Color: Black

ABS Filament 3mm - 1kg (Black) Product Help and Resources

3D Printed Illuminated Wand Prop

November 29, 2018

In this tutorial, we will learn about how to create a theatrical prop for a performance by 3D printing a wand and adding an LED.

DIY Light Sculpture

August 23, 2018

In this digital fabrication project featuring 3D printing, laser cutting, and DIY electronics, you will build a beautiful design object for your desktop or night stand.

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #27199 / about 8 years ago / 1

    Too expensive..

    http://www.ebay.com/itm/19Color-3-0mm-3D-Printer-Filament-ABS-PLA-for-Print-RepRap-MarkerBot-1kg-2-2lbs/162072378568?_trksid=p2045573.c100033.m2042&_trkparms=aid%3D111001%26algo%3DREC.SEED%26ao%3D1%26asc%3D35375%26meid%3D8a6159cf68254b2b870f4cbfb292ea19%26pid%3D100033%26rk%3D6%26rkt%3D8%26sd%3D191808143720

Customer Reviews

5 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

ABS Filament 3mm

Not a single issue through the whole spool. Used on the LULZbot 6.