"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12955","TOL-12955","ABS Filament 3mm - 1kg (Blue)","
This is a 1kg (2.2lb) reel of 3mm blue ABS plastic filament for 3D printing. ABS is a great general purpose filament with high strength and good print quality. The material comes on a heavy duty plastic reel and vacuum sealed to keep out any moisture. Check the filament guide below for settings.
Documents:
Videos
","This is a 1kg (2.2lb) reel of 3mm blue ABS plastic filament for 3D printing. ABS is a great general purpose filament with high strength and good print quality. The material comes on a heavy duty plastic reel and vacuum sealed to keep out any moisture. Check the filament guide below for settings.
**Documents:**
* [Taz Filament Mounting](https://www.lulzbot.com/support/filament-mounting)
* [Filament Guide](https://www.lulzbot.com/sites/all/themes/lulzbot/images//LulzBot_3D_Printing_Filament_Guide.pdf)
* [Slic3r Configs](https://www.lulzbot.com/support/taz-slic3r-profiles)
* [Product Video](https://www.sparkfun.com/videos#all/-iM0OJjp5KA/132)
**Videos**
","2014-06-12 12:39:18.961725-06","44.95","44.95","","","","","1","","","","8479.89.9899","203mm","203mm","77mm","3.0000lbs","
.......\'\'\'\'.......
..\',:codkOO0000O0000000000000000Okxol:;\'..
.\';ldkOOOOOxooolllcccccccccccc::::::::cdkOOOOOOOOxo:,..
.,cokOOOOOOkkkkd. .\',. ................. .xxxxxxxkkOO00OOxl:\'.
.,lxOO00OOkkkkkkkkkd. ..,::;\'. .....\',,.\'.\'.. .dxxxxkkOOkkkkkkOOOOkdc,.
.:dkOOOOkkkkOOOOOkkkkkkollllllllllloooooooooooooooodxkkkOOOkkkkkkxxxxxkkOO0kd;.
\'okk00kkkkkkkkkkkkOOOOOkkkkkkkkkkO00KKKXXXXXXKKK0OkkkkkkOOkkkkkkkkkkkkOOOOOkkO0Oko,
\'dkO00000OOOOkkkkkkkkkkkO0OkkO0K00XWWWWWWWWWWWWWWNKOXWNX0OkkkkkkkkOOOOOOkkkkkkkkkk00kx;
.lkO0OkkkkkOOO0000000OOOkkkkOKNWWWWNK0KXXXNNNNNNNNX00XNWWWWWNXKOkkOOkkkkkkkkkkkkkkkkkO0kkk,
.xkOOkkkkkkkkkkkkkkkkOOO0kk0XWWWWMWN00KXNNWWWWWWWWWWWNXKKKNWWWWWNX0kkkOOOO000000000K000K0OX0o
.k0kO00000000000OOOOOOOOkkkKNWWWWMW00NNNWWWWWWWWWWWWWWWWNNX0KWWNNNXX0kk0K000OOOOOkkkkkkkk00OK0o
lKXOO000000000KKKKKKKKXKOKXNWWXNNNK0NNNWWWWWWWWWWWWWWWWWWNNN00XXXNNNNOOOOOOOOOOkkOkkkkkkkk0OOK0:
x00OOOOOOOOOOOOOOOOOOOOOO0KXNNWWWWN0KNNWWWWWWWWWWWWWWWWWNNNXONWWWWWWWOOkKKKKKKKKKKKKKKKKKKKKKOOx
x00OOOOOOOOOOO0000KKKKKKKOO0NWWWWWWNKKXNWWWWWWWWWWWWWWWWNXKKXWWMMWWW0OOOOOOOOOOOOOOOOOOOOO000Okk.
cOOOKKKKKXXXXKKKK000OOOOO0OOO0NWWWWWWNNXXKKNNNNNNNNNNNXN00XNWWWMMWXOOOKKKK00OOOOOOOOOOOOOOOOOkkd
.xOO000OOOOOOOOOOOOOOOOO00KK0OO0KXNWWWWN0KNWWWWWWWWWWWWWWNKKXNNXKOOOO0OOO00KKKKKKK000OOOOOOOOkk\'
\'xOOOOOOOOOOOOOOO000KKKK0000000OO00KKK0KNWWWWWWWWWWWWWNNXKK0OOO0KK00OOOOOOOOOOO000KKKKKKK0OOk:
;dOOOOOOOO000KKKKK0000000000000KK000000O0KKKKKKK0KKKKKKKK000000000KKK00OOOOOOOOOOOOOOO00OOx;
.xlxOOO0KKKKK000000000000000KK00000O0000KKKKKKXX00KKK00000K0OOOOO00000KKK00O00OOOOOOOOOOko,
xlcoxkO000000000000000000KK0000000000000000000000000000000KK0000000000000KKK00000OOOOkold.
:ldolddkO0000000000000KK0000000000000K000000000K000000000000KK000000000000000K0OOOkxolodl.
.oldocdxdxkOO0000000KK00000000000000K00000000000K000000000000KKK0000000000000OOkxdlllodol;
,xocldlcodxddkkOO000000000000000K00KK00000000000K00000000000000KKK0000000OOOkxxdolloodc:x\'
.k0llocodlllddxxxxkkOOO000000000000KK000000000000KK0K00000000000000000OOOkxkkxxdodoooo::dl.
;OKxccolcoooloodxxxkkkkOOO00000000000000000000000000000000000000000OOkkkkkkkxdxooloo::ldcxo
c0kddlclloclooooodddxxkkO0000000000000KKKKKKKKKKKKKKKK0000000000000OOOOkkxkxddoodocclooloOk
;OkxllllllllollddddddddxxkkOO000KKKKKKKKKKKKKKKKKXXXXXXXXXXKKKKK00OkOOkxdxdddddolddlloxlOOk.
.OXN0lldoloolollododxxxxxkkkkOOOO0000000KKKKKKKKKKKKKKKK0000KKK0OOkkkxdxkxxxodxxdollxocO00o
;KXXOoldxolooooddddddxxxkOOOO00000000000000000000000000000000OOOOOOkkkkxkkxxxooooddccx0KO.
lKXX0dlldddoloodxdxxxkkxxkOOOOOO00000000000000000000KKKKK0000000OOOkkxxxddxdooddc:lxKK0:
c0XXXkoolodxdoodxxxxxxkkkkkOOO000000KKKKKKKKKKKKKKKKKK00000000OOkkkkxkxddddxdlcloOKKO:
,xKXXXkdloloddxddddxkkOO0000000000000000000000000KKK0000000000OOkxxxddxxdollooxKX0x,
.:kKXXX0xdodoodxxxxxxxkkOO0000KKKKKKKKKKKKKKKKKKKKKKKK000OOOkkxxkkxxdodooooxKXKkc.
.:x0XXNX0kxddxxddkkkkkOOOOOOOOOOO00000000000000OOOOOOOOOOOOOOkxxxxdxddxOKK0kc.
.;ok0XNNNX0kxxxxkOOOOO00OO0000000000000000000000000000OOOOOkkkkdxkOKX0Od:.
.;lk0KXNNNXK0OkkOOO0000000000KKKKKKKKKK000000000000000OOkOO0KXK0Od:.
\':ok0KXXNNNNXXXXKKK0000KKKKKKKKKKKKKKKKKKKK000KKKKKXXKK0Oxl,.
.;ldO0KKXXNNNNNNNNXXXXXXXXXXXXXXXXXXXXXNNNXXXK00xo:\'.
.,:ldxO0KKKXXXXXXXXXXXXXXXXXXXXKKKK0kdo:,.
...,;:cllooddddddoollc:;,\'..
","https://www.sparkfun.com/products/12955/images.txt","3D Printing","0","","https://www.youtube.com/watch?time_continue=1&v=LdwzKZKTMPI",""