"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"12963","KIT-12963","SparkFun Digital Sandbox Add-On","
This is the Add-On kit for the SparkFun Digital Sandbox (DS) learning platform. With this add-on you will be able to perform the final three circuit experiments found in the DS Guide book which include making an electric musical instrument, telling a motor to spin as fast as you want, and controlling a servo. This is the perfect kit if you\'ve completed everything to do with the Digital Sandbox but are looking for more!
Note: If you are looking for the first 13 experiments they can be found with the Digital Sandbox learning platform.
Includes:
Documents:
Examples:
- Circuit 14: Opto-Theremin
- Circuit 15: Serial Motoring
- Circuit 16: Servo Sweeper
","This is the Add-On kit for the SparkFun Digital Sandbox (DS) learning platform. With this add-on you will be able to perform the final three circuit experiments found in the DS Guide book which include making an electric musical instrument, telling a motor to spin as fast as you want, and controlling a servo. This is the perfect kit if you\'ve completed everything to do with the Digital Sandbox but are looking for more!
**Note:** If you are looking for the first 13 experiments they can be found with the [Digital Sandbox](https://www.sparkfun.com/products/12651) learning platform.
**Includes:**
* [Servo](https://www.sparkfun.com/products/9065)
* [Hobby Motor](https://www.sparkfun.com/products/11696)
* [RedBot Buzzer](https://www.sparkfun.com/products/12567)
* [Male Header](https://www.sparkfun.com/products/12693)
**Documents:**
* [Digital Sandbox Experiment Guide](https://learn.sparkfun.com/tutorials/digital-sandbox-experiment-guide)
* [Product Video](https://www.sparkfun.com/videos#all/mmgrxLLx89U/191)
**Examples:**
* Circuit 14: Opto-Theremin
* Circuit 15: Serial Motoring
* Circuit 16: Servo Sweeper
","2014-07-31 13:37:06.205132-06","15.95","15.9515.1514.3613.56","1","","1","","1","","","1","8501.10.6060","108mm","56mm","27mm","0.1600lbs","
.. ...,:ldx,,.
dk .0KKK0KK00k: \'x,
dk0l:oKKWWKKK00OKd .:Oc
.lxKKKXKXOKXXK0000x;. ,ko.
d0NNNXKK000000000o .xx.
oXXK0000K0000000c .oO,
;;\'..\'cc. \'dO00KKKKKK0K0o. .cOc
.x, .ll. ..,lddcckO000Oxl:\'. ;Od.
.x, .cl.\'cc:;\'. ... ..xx.
.x, .\'.... .dO,
o, c. \'. .lO:
c. .: ,, .:0o
\'. .\'. o. .;cc::. ,Ox.
.;;,. o .odolclo:. .kO\'
.\':;\' \'\' ;coddxoo, .d0;
\'xxxoc:. .lKl.
. .;lldxk, :0d.
. .okkkkk: \'OO.
. .lkkxl; ..x0;
. .. .dK:
..lKd.
.:0x..
...\'kxl,. .. \'O0\' .
.ckkO0KOxo, .......\'\'\'\'\',,,,\'. .,kKc.
.;cdOxkkl ,\'. ..,,\'\'. ... .c;
..\'. .; .\',\'
c. .;,
c. \'\'\'\',,;,,:c:;,\'\'\'. .c
..\'.. ....... ...\'xcclc:,,::::co:\'\'...... d:
........\'\'\'.\'kxxxxxxxxxdoloxO0l. ;; ......,0x
.........\'\'\'\',,,,. .:ol\' .;;,. .;\' .0d......
......\'\'\',,,,,,,;;,.. \'cdc. \';,,\'\'. .0l dkxl,.
....\'\'\'\',,,,,,,,,,,;\'. .okc. .x: .;lcdc,
..\'..\'\',,,,,,,,,;;;;;....c. .,;
\'..,.\'\',,,,,,;;;;,,,,\'.
..;;;\',.,;.;,,,,,,,,,,,,,,.
.. ..,\'\',,,,,\'\'\'\'...
....\'\'\'...
","https://www.sparkfun.com/products/12963/images.txt","Kits,
Arduino Accessories,
SparkFun","24","","",""