"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "12986","COM-12986","LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)","
We know these look like a lot of our other LEDs, but they\'re not! These are PTH Addressable RGB LEDs with a WS2812 (or \""NeoPixel\"") control IC built right into the them. This PTH version is incredibly similar to its SMD cousin, except it is a lot simpler to solder into your project and is in a diffused 5mm package. This RGB LED has the control IC moved into the actual LED, so we wanted to offer this amazing product to you! They’re great when you need a lot of color from not a lot of board space, now more so than ever.
If you are looking for a great addressable LED in the more common LED form factor, then this is the perfect choice for you.
Note: Comes in packs of 5.
Features:
Documents:
","We know these look like a lot of our other LEDs, but they\'re not! These are PTH Addressable RGB LEDs with a WS2812 (or \""NeoPixel\"") control IC built right into the them. This PTH version is incredibly similar to its SMD cousin, except it is a lot simpler to solder into your project and is in a diffused 5mm package. This RGB LED has the control IC moved into the actual LED, so we wanted to offer this amazing product to you! They’re great when you need a lot of color from not a lot of board space, now more so than ever. If you are looking for a great addressable LED in the more common LED form factor, then this is the perfect choice for you. **Note:** Comes in packs of 5. -> <- **Features:** * Power Supply: DC 4.5V - 6V * Internal Frequency: 800kHz * Single Wire Single Transmission **Documents:** * [Hookup Guide](https://learn.sparkfun.com/tutorials/ws2812-breakout-hookup-guide#addressable-through-hole-led) * [Datasheet](https://cdn.sparkfun.com/datasheets/Components/LED/COM-12877.pdf) ","2014-07-17 16:39:32.992833-06","3.5","3.53.333.15","1","1","","","","","","","8541.40.2000","45mm","25mm","12mm","0.0100lbs"," ... ... ... .. .. ..... .. ... ... .. ...\'\'... .\'\'... .\'\'... .\'\'.... . ... ... . ..... ... ... .... .. ............. .. ..... ... .. ....... ..... . ..\'\'.... ..... . .... ......... .... ... .. .... .... ... ... . .. ","https://www.sparkfun.com/products/12986/images.txt","Addressable, Other LEDs","1","","16347, 16346, 9264, 13282, 12999, 15205, 23649, 12877, 11120, 20120, 16911, 14863, 12661, 21209, 10821, 14608",""