"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "12999","COM-12999","LED - RGB Addressable, PTH, 5mm Clear (5 Pack)","
We know this looks like a lot of our other LEDs, but it\'s not! This is a PTH Addressable RGB LED with a WS2812 (or \""NeoPixel\"") control IC built right into the LED. This PTH version is incredibly similar to its SMD cousin, except it is a lot simpler to solder into your project and is in a clear 5mm package. This RGB LED has the control IC moved into the actual LED, so we wanted to offer this amazing product to you! They’re great when you need a lot of color from not a lot of board space, now more so than ever.
If you are looking for a great addressable LED in the more common LED form factor, then this is the perfect choice for you.
Note: Comes in packs of 5.
Features:
Documents:
","We know this looks like a lot of our other LEDs, but it\'s not! This is a PTH Addressable RGB LED with a WS2812 (or \""NeoPixel\"") control IC built right into the LED. This PTH version is incredibly similar to its SMD cousin, except it is a lot simpler to solder into your project and is in a clear 5mm package. This RGB LED has the control IC moved into the actual LED, so we wanted to offer this amazing product to you! They’re great when you need a lot of color from not a lot of board space, now more so than ever. If you are looking for a great addressable LED in the more common LED form factor, then this is the perfect choice for you. **Note:** Comes in packs of 5. -> <- **Features:** * Power Supply: DC 4.5V - 6V * Internal Frequency: 800kHz * Single Wire Single Transmission **Documents:** * [Hookup Guide](https://learn.sparkfun.com/tutorials/ws2812-breakout-hookup-guide#addressable-through-hole-led) * [Datasheet](https://cdn.sparkfun.com/assets/6/9/0/f/3/DS-12999-LED_-_RGB_Addressable__PTH__5mm_Clear__5_Pack_.pdf) * [Product Video](https://www.sparkfun.com/videos#all/7M0JsesGwmM/142) ","2014-08-07 13:01:22.992188-06","3.5","3.53.333.15","1","1","","","","","","","8541.40.2000","90mm","65mm","10mm","0.0063lbs"," ...... ..,. .;.. .\':. .:\'. . .\'\'. ..,. . . .\'.... \'\'. . .,.....\'\'.. . ...,.....\'\'.... ....\'........... .....\'....... .... .. ....... .. ,. : \'. : \'. : \'. : .. ; .. ; .. ; .. ; \'. ; .. ; :: .l. ;l. l; lc \'o, :o. .ll :; .c. ,: :\' ;, l \'; :. ,, : \'\' c \', c \'. c ., : .. : ., : .\' : ., : ., ; ., .c .; c ., .c .: c .; .l .: c .; .l .: c .: .c .c c .: .c .: c .: .c .c .l .c .c .c .c .c .c c .c . . c .c c .: c .: : .; \' .\' ","https://www.sparkfun.com/products/12999/images.txt","Addressable, Other LEDs","520","","16347, 16346, 12986, 14966, 9264, 14967, 13282, 23649, 15205, 12877, 15047, 11120, 20120, 16911, 12661, 14863, 21209, 10821, 14608",""