"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","related_products","videos" "13004","COM-13004","microSD USB Reader","
This is an awesome little microSD USB reader. Just slide your microSD card into the inside of the USB connector, then stick this into a USB port and the card\'s contents will pop up on your computer. Very sneaky - we love it! This little guy is great for pulling data logs off microSD media. This reader also includes an indicator LED which will light up if a microSD card is present. This device is completely plug-and-play, so no drivers needed.
Note: The microSD card is sold separately.
Features:
Documents:
","This is an awesome little microSD USB reader. Just slide your microSD card into the inside of the USB connector, then stick this into a USB port and the card\'s contents will pop up on your computer. Very sneaky - we love it! This little guy is great for pulling data logs off microSD media. This reader also includes an indicator LED which will light up if a microSD card is present. This device is completely plug-and-play, so no drivers needed. **Note:** The microSD card is sold separately. **Features:** * TF/microSD/microSDHC Card High-Speed Reader * USB Interface * Removable Cap * Keychain Lanyard **Documents:** * [Product Video](https://www.sparkfun.com/videos#all/Nsj_4v322dU/111) ","2014-08-14 15:36:15.113296-06","5.5","5.55.234.95","1","1","","","","","","","8471.70.9000","20mm","20mm","10mm","0.0392lbs"," .ol. .,d, ::\' .do:c.:l,.. ;ll..\'::\'... .d;..,l:... .\' ..cl;... ,. ..cd... .;\' .x.\'. .;d, xxk........ lxk: .Oxx dx0. .0kd ldO, kx0 .0xd .Oxl \'Ox: ,kdc \'Ool .0ck k;0. o:o: ;d\'k .O.k\' d;:o ,d.O. k.d; :o:o k;O :ox, Oko :K0. ... \'x0K0kdc... ....\'OxOKO:,:k, .ko....;ck; \'xxO:\'\'\'. . ...... .. ... ....... ...... .... . ... . .. ","https://www.sparkfun.com/products/13004/images.txt","Memory Cards","2131","","23088, 14643, 16811, 18159, 15164, 15447, 15446, 20636, 19041, 23090, 544, 9419, 11013, 12772, 16498, 20595, 14832, 20748, 18488, 18350, 127, 15051, 14658, 15052",""