{"id":13025,"sku":"DEV-13025","name":"Intel\u00ae Edison and Mini Breakout Kit","description":"
The Intel\u00ae Edison is an ultra small computing platform that will change the way you look at embedded electronics. Each Edison is packed with a huge amount of tech goodies into a tiny package while still providing the same robust strength of your go-to single board computer. Powered by the Intel\u00ae Atom\u2122 SoC dual-core CPU and including an integrated WiFi, Bluetooth LE, and a 70-pin connector to attach a veritable slew of shield-like \"Blocks\" which can be stacked on top of each other. It's no wonder how this little guy is lowering the barrier of entry on the world of electronics!<\/p>\n\n
The Intel\u00ae Edison packs a robust set of features into its small size, delivering great performance, durability, and a broad spectrum of I\/O and software support. Those versatile features help meet the needs of a makers, inventors, and beginners. This is a module with a high speed processor and WiFi and Bluetooth Radios on board. It\u2019s low power and small footprint make it ideal for projects that need a lot of processing power, but don\u2019t have the ability to be near a larger power source or have a large footprint.<\/p>\n\n
The Intel\u00ae Edison Mini Breakout is designed to expose the native 1.8 V I\/O of the Intel\u00ae Edison module. The board \nconsists of power supply, battery recharger, USB OTG power switch, UART to USB bridge, USB OTG port, and I\/O \nheader<\/p>\n\n
Includes:<\/strong><\/p>\n\n Documents:<\/strong><\/p>\n\n\n