"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"13028","CAB-13028","Raspberry Pi GPIO Ribbon Cable - 40-pin, 6\"" (RPi 3, RPi2, B+)","
This 2x20 flat ribbon-cable fits the GPIO headers on the Raspberry Pi 3, 2, and B+ so you can easily connect to the low-level peripherals and get hacking! This cable has 0.1\""-spaced connectors and is keyed for polarity.
Features:
Documents:
Videos
","This 2x20 flat ribbon-cable fits the GPIO headers on the Raspberry Pi 3, 2, and B+ so you can easily connect to the low-level peripherals and get hacking! This cable has 0.1\""-spaced connectors and is keyed for polarity.
**Features:**
* 6\"" long
**Documents:**
* [Datasheet](https://cdn.sparkfun.com/datasheets/Cables/HookUp/F2X2-4040-F6N.G7.pdf)
* [Product Video](https://www.sparkfun.com/videos#all/iz0wgLUfpT0/15)
**Videos**
","2014-09-04 14:04:10.575016-06","3.5","3.53.333.15","1","1","1","","","","","","8536.90.8085","185mm","50mm","11mm","0.0420lbs","
..;c,
.\';cdxxkkdc
.,:lxxkkkkkkkxoc
.\';coxxkOOkkkxdoc:;,\'\'..
,coxkkkkkkkkkxoc;;,\'..........
.xxO0OOkxolc;,,\'.................
;dxlc:,,\'\'........................
.\' ................................
................................
.................................
.................................
..................................
...................................
....................................
....................................
....................................
.....................................
....................................
.....................................
.....................................
.....................................
.....................................
.....................................
......................................
......................................
......................................
........................................ .\';.
......................................;codxxdl.
................................,:odxxdddxll\'
.........................,:ldxkxdollloocc.
...................,:ldxkkxolcllccc,\'.
.............,:lxxkxddxxllccc;\'.
.......\';cdxkxddolllddc:,.
..:dkkxxdollllccc,\'.
oOodokolccc;\'.
;ollloc;,.
..:l,.
","https://www.sparkfun.com/products/13028/images.txt","Hook Up,
Raspberry Pi,
Raspberry Pi Accessories","2100","","https://www.youtube.com/watch?time_continue=1&v=b6h95jNWg1g?list=PLBcrWxTa5CS08SANSQzwVD7YtyyasZByE","14643,
15773,
14017,
23090,
18713,
18735,
9325,
14277,
14275,
14273,
14272,
15470,
15470,
13717,
8619,
9163,
13054,
17269,
12845,
13102,
12846,
18705,
17512,
11490"