"id","sku","name","description","description_markdown","date_published","price","qty_price","in_stock","backorder_allowed","is_rohs_compliant","is_export_controlled","is_oshw","in_eagle_library","in_fritzing_library","sparkfun_original","hstariff","pack_length","pack_width","pack_height","packed_weight","ascii_art","ascii_art_url","categories","quantity","images","videos","related_products"
"13042","DEV-13042","SparkFun Block for Intel® Edison - PWM","
The Intel® Edison is an ultra small computing platform that will change the way you look at embedded electronics. Each Edison is packed with a huge amount of tech goodies into a tiny package while still providing the same robust strength of your go-to single board computer. Powered by the Intel® Atom™ SoC dual-core CPU and including an integrated WiFi, Bluetooth LE, and a 70-pin connector to attach a veritable slew of shield-like \""Blocks\"" which can be stacked on top of each other. It\'s no wonder how this little guy is lowering the barrier of entry on the world of electronics!
This Block adds eight channels of PWM control to the Edison\'s I2C bus. While the PWM output can be used for any generic PWM application, it is specifically intended to provide drive control for up to eight standard hobby-type servo motors. To that end, it has an independent input for supply voltage for the servos above the normal range of the Edison, and 8 connections that support the most common pinout of hobby servo motors. The PCA9685 equipped on this board has an independent clock that can be operated at 50Hz, for servo control; at that frequency, the 12-bit resolution of the device provides approximately 200 steps of resolution for a servo motor.
The PCA9685 can be used as an open collector current driver for LEDs up to 25mA as well. Six solder jumpers allow the user to attach up to 63 of these cards to a single Edison, or to adjust the address of the PCA9685 to avoid collision with other addresses on the bus.
If you are looking to add a little more stability to your Intel® Edison stack, check out this Hardware Pack. It will provide you with increased mechanical strength for stacking Blocks on your Edison!
Note: We are currently working on a Hookup Guide for this kit. Check back later for more updates.
Documents:
Videos
","The Intel® Edison is an ultra small computing platform that will change the way you look at embedded electronics. Each Edison is packed with a huge amount of tech goodies into a tiny package while still providing the same robust strength of your go-to single board computer. Powered by the Intel® Atom™ SoC dual-core CPU and including an integrated WiFi, Bluetooth LE, and a 70-pin connector to attach a veritable slew of shield-like \""Blocks\"" which can be stacked on top of each other. It\'s no wonder how this little guy is lowering the barrier of entry on the world of electronics!
This Block adds eight channels of PWM control to the Edison\'s I2C bus. While the PWM output can be used for any generic PWM application, it is specifically intended to provide drive control for up to eight standard hobby-type servo motors. To that end, it has an independent input for supply voltage for the servos above the normal range of the Edison, and 8 connections that support the most common pinout of hobby servo motors. The PCA9685 equipped on this board has an independent clock that can be operated at 50Hz, for servo control; at that frequency, the 12-bit resolution of the device provides approximately 200 steps of resolution for a servo motor.
The PCA9685 can be used as an open collector current driver for LEDs up to 25mA as well. Six solder jumpers allow the user to attach up to 63 of these cards to a single Edison, or to adjust the address of the PCA9685 to avoid collision with other addresses on the bus.
If you are looking to add a little more stability to your Intel® Edison stack, check out this [Hardware Pack](https://www.sparkfun.com/products/13187). It will provide you with increased mechanical strength for stacking Blocks on your Edison!
**Note:** We are currently working on a Hookup Guide for this kit. Check back later for more updates.
**Documents:**
* [Schematic](https://cdn.sparkfun.com/datasheets/Dev/Edison/PWM_Block.pdf)
* [Eagle Files](https://cdn.sparkfun.com/datasheets/Dev/Edison/PWM_Block.zip)
* [Hookup Guide](https://learn.sparkfun.com/tutorials/sparkfun-blocks-for-intel-edison---pwm)
* [Intel® Edison Tutorials](https://learn.sparkfun.com/tutorials/tags/edison)
* [Intel® Edison Product Brief](https://communities.intel.com/docs/DOC-23139)
* [Getting Started](https://communities.intel.com/docs/DOC-23147)
* [Software Downloads](https://communities.intel.com/docs/DOC-23242)
* [Board Support Package](https://communities.intel.com/docs/DOC-23159)
* [Intel® Edison Product Page](http://www.intel.com/content/www/us/en/do-it-yourself/edison.html)
* [GitHub](https://github.com/sparkfun/Edison_PWM_Block) (Design Files)
* [GitHub](https://github.com/sparkfun/SparkFun_PWM_Block_for_Edison_CPP_Library) (Library)
**Videos**
","2014-09-09 11:41:19.083951-06","9.95","9.959.458.96","","","1","","1","","","","8542.39.0000","110mm","50mm","5mm","0.0122lbs","
.c:;::\'..
\'l:cll;,..\',...
,dkkkl,..;;,:..,\'\'...
.:dkkkOkkoc;;...,,,,.\'\'..\'..
.:;,;okOkkkl,..:;;:..,\'\';\'\',..\',\'.
.lxo. .ckkkkoclc:,..,;;;\'.\',\',,,,\'..,,..
.lkkxkkkkkkkdl:okkc:ll;\'..;,;:..,..;,,,...;,..
\'okkkkOkkkkkddooxoo:oxxc:lol,..,,,;,\',\'.\':,;,..,,...
,dkOOOkOOkkx:lloocxxoxxlccxko:oddc\'..,\'\':,,,..,:;;..\',c:,.
;dkOOOd,\',dOxoloc.cll:lkxddklc:dkd::odl:..,,.,;;,\'..:;ool;;:c;
.:xkkOOOOo..\'dOkkkxxxd;;ocoloolxdkdc:oxxc:lxxl;.\',..;;clc;:ldxodo.
.cxkOOOOOOOOkkkxkkkkkkkxkxocd:\'clo:oxdxklcckkl;cdxl:,\';:;codxdxkx:.
.lxkOOOOOOOOOO00Okdooxkkkkkkkkxxdd,:o:::dookOxccxkd;;lkkkkkdlcxkx:.
.:cooxxOOOOOOO0000KK00Oxdodxkkkkkkkkkxoco;,cdOOkOOOlllkkl:ddkkkkx:.
\':l;;,,:dkkOOOolxkk000OOO000OxdodxOOkkkkkkddxkkOOOOkkkkkkkk; oxc.
,l::,,;cl:lc;dkxlcclloxkOOO0000K0kdkOOOOOkkkOOkdxOOkkkkkkkkkkxc:cc.
.;::;;;:cc:c:oxxkxkkkdolcclldkkOO0OxlcxOOxl;cldkd:cxkkkkkkkkkkkkkkc.
.,:c:;;,:;llddldkkOOOOOkkkxdolclllxkx,cxOOOxoc:lxodkOkkkkkkkkkkkkkl.
.;cc;;,;:dddl,ckkkOOOOOOOOOOOOOkxooxkkOkO0O0OxkkdclkOOkkkkkkkkxlcxl.
.cl:;,,:locl;;kOOOxxkOOd:odxOOOOOOOOOOOOkOOOOkxdocokOOOkkkkkkkko;lc.
,:,:;;;:c;;:cxkxOOOOOOkkxkxl,:kOkkOOOdxOOx,.lkkddOOOOOOOOkkkkkd;;cc.
.;dkkoc;;;:loxolxOOOkdxkkccccxOOOOd::;okOOOkko:lodkkOOOOOOOOkkkooxd:.
.:xkkkOOOkkkd:,oxoxkOOocl;lkkookOOOOOOkodkkOkOkkxxold0xxxkOOOOkoc,ll.
.c:lkkOOOOOOOOOOOkllc,oOkoxox0OOxkOOOOOOOOOkkkkkkxocldxxxookOOOOxlll.
.ldxoxkOOOOOOOOOOOOOOkxdxkkkOlccxdkkkOOOOOOkkkkkkkocldxdddodkkOOOkkl.
c\'. .xkOkOOOOOOOOOOOOOkkdcc:oxkxokOOxkOOOOkkkkkkxoclxxdddodkkkkOkkl.
::\',cxl:::xkOOOOOOOOOOklc;lloxdkOOOOOOOOOkkkkkxoclxxddoodxkkkkkxl.
.\'cdl,,\'.;kOOOOOOOOOOOOOkdkkkOOOOOOOOkkkkkkxlcoxdddoodkkkkkxxl.
.;c:dxkkklokkOOOOOOOOOOkkkkOOOOOkkkkkxl:oxxdddodkkkkkkxl.
.,cdxl,\':;odkOOOOkkdkOOkkkkOkkkkxlcoxddddodkkkkkxxl.
.;:ol:,.;lcdl,\'\'xOOOOOOkkkkooxxxxxdodkkkkkkxl.
\'cddd:\':;,dkOOOOOOOOOOkoloodoldkkkkkkxl.
.;ldoc;,,cdOOOOOOOd..,:xxkkkkkOkxl.
.,cdoocxOOOOOOOx;,lkkOOkkkkxl.
.;lxkkkOOOOOOOOOOkkkxxc.
\':dxkkkkxc:cxkxd:.
.;lxx, :d:.
.\':;;:;.
","https://www.sparkfun.com/products/13042/images.txt","Intel,
SparkFun","0","","https://www.youtube.com/watch?time_continue=1&v=GY8kaaFzbTE","15316"